Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

TPS54550

ACTIVE

4.5-V to 20-V, 6-A synchronous buck converter with low-side gate driver

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS543620 ACTIVE 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter Higher efficiency, better accuracy and smaller size

Product details

Vin (min) (V) 4.5 Vin (max) (V) 20 Vout (min) (V) 0.9 Vout (max) (V) 12 Iout (max) (A) 6 Iq (typ) (mA) 9 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Phase Interleaving, Power good, Synchronous Rectification Operating temperature range (°C) -40 to 150 Rating Catalog Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 80 Type Converter
Vin (min) (V) 4.5 Vin (max) (V) 20 Vout (min) (V) 0.9 Vout (max) (V) 12 Iout (max) (A) 6 Iq (typ) (mA) 9 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Phase Interleaving, Power good, Synchronous Rectification Operating temperature range (°C) -40 to 150 Rating Catalog Regulated outputs (#) 1 Control mode Voltage mode Duty cycle (max) (%) 80 Type Converter
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • 40 m MOSFET Switch for High Efficiency at 6-A (7.5 Peak) Output Current
  • Uses External Lowside MOSFET
  • Output Voltage Adjustable Down to 0.891 V With 1% Accuracy
  • Synchronizes to External Clock
  • 180° Out of Phase Synchronization
  • Wide PWM Frequency— Fixed 250 kHz, 500 kHz or Adjustable 250 kHz to 700 kHz
  • Adjustable Slow Start
  • Adjustable Undervoltage Lockout
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • 16-Pin TSSOP PowerPAD™ Package
  • SWIFT Documentation Application Notes, and Design Software: www.ti.com/swift
  • APPLICATIONS
    • Industrial and Commercial Low Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

SWIFT, PowerPAD are trademarks of Texas Instruments.

  • 40 m MOSFET Switch for High Efficiency at 6-A (7.5 Peak) Output Current
  • Uses External Lowside MOSFET
  • Output Voltage Adjustable Down to 0.891 V With 1% Accuracy
  • Synchronizes to External Clock
  • 180° Out of Phase Synchronization
  • Wide PWM Frequency— Fixed 250 kHz, 500 kHz or Adjustable 250 kHz to 700 kHz
  • Adjustable Slow Start
  • Adjustable Undervoltage Lockout
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • 16-Pin TSSOP PowerPAD™ Package
  • SWIFT Documentation Application Notes, and Design Software: www.ti.com/swift
  • APPLICATIONS
    • Industrial and Commercial Low Power Systems
    • LCD Monitors and TVs
    • Computer Peripherals
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors

SWIFT, PowerPAD are trademarks of Texas Instruments.

The TPS54550 is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter inductors and capacitors. The TPS54550 has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 4.5 V; a slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS54550 device is available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS54550 is a medium output current synchronous buck PWM converter with an integrated high side MOSFET and a gate driver for an low side external MOSFET. Features include a high performance voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter inductors and capacitors. The TPS54550 has an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 4.5 V; a slow-start circuit to limit in-rush currents; and a power good output to indicate valid output conditions. The synchronization feature is configurable as either an input or an output for easy 180° out of phase synchronization.

The TPS54550 device is available in a thermally enhanced 16-pin TSSOP (PWP) PowerPAD™ package. TI provides evaluation modules and the SWIFT™ Designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 4.5-V to 20-V Input 6-A Output Synchronous PWM Switcher w/Integrated FET (SWIFT) datasheet (Rev. A) 04 Apr 2006
EVM User's guide TPS54550 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Aug 2021
Analog Design Journal TI Powers Altera's Arria II GX FPGA Development Kit 29 Sep 2009
More literature TPS54550PWP Test Report 15 Feb 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54550 PSpice Transient Model

SLVM340.ZIP (56 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos