TPS54618-Q1 (ACTIVE)

Automotive 2.95V to 6V, 6A, 2MHz Synchronous Buck Converter

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS54618 PSpice Transient Model (Rev. A) PSpice Model ZIP 66 KB 23 May 2013 0 views

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Module for TPS54618 Synchronous Step-Down SWIFT™ DC/DC Converter TPS54618EVM-606 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54618-Q1

  Min   Max Range
Vin  V 2.95 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 6A
Ambient Temp  °C -40 to 150°C