TPS54626

ACTIVE

4.5-V to 18-V, 6.5-A synchronous buck converter with eco-mode in HTSSOP package

Product details

Iout (max) (A) 6.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 6.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Type Converter Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 5.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications –36 mΩ (High Side)
    and 28 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Vin Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s Optimized for
    Lower Duty Cycle Applications –36 mΩ (High Side)
    and 28 mΩ (Low Side)
  • High Efficiency, less than 10 µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650-kHz Switching Frequency (fSW)
  • Cycle By Cycle Over Current Limit
  • Power Good Output
  • Auto-Skip Eco-mode for High Efficiency at Light Load

The TPS54626 is an adaptive on-time D-CAP2™ mode synchronous Buck converter. The TPS54626 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54626 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency. The TPS54626 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as SP-CAP and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54626 is available in the 14 pin HTSSOP package, designed to operate from –40°C to 85&#deg;C.

The TPS54626 is an adaptive on-time D-CAP2™ mode synchronous Buck converter. The TPS54626 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54626 uses the D-CAP2™ mode control which provides a very fast transient response with no external components. The adoptive on-time control supports seamless operation between PWM mode at heavy load condition and reduced frequency operation at light load for high efficiency. The TPS54626 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as SP-CAP and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input power supply voltage. The output voltage can be programmed between 0.76 V and 5.5 V. The device also features an adjustable soft start time and a power good function. The TPS54626 is available in the 14 pin HTSSOP package, designed to operate from –40°C to 85&#deg;C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4.5V to 18V Input, 6.5-A Synchronous Step-Down Converter datasheet 10 Jun 2013
EVM User's guide TPS54626 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 23 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54626EVM-608 — TPS54626 Synchronous Step-Down Converter with Eco-mode Evaluation Module

The Texas Instruments TPS54626EVM-608 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54626 Synchronous Step-Down Converter with Eco-mode. The EVM is a nominal 4.5 V to 18 V input, 1.05 V output synchronous buck converter with integrated FETs capable of (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54626 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM918A.ZIP (63 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos