TPS546C20A
4.5-V to 18-V, stackable 35-A synchronous SWIFT™ buck converter with PMBus and pin-strapping
TPS546C20A
- PMBus™ 1.3 Compliant Converters: 35 A
- 2-Device Stackable for up to 70 A With Current Sharing
- Input Voltage Range: 4.5 V to 18 V
- Output Voltage Range: 0.35 V to 5.5 V
- Integrated 3.2-mΩ and 1.4-mΩ Stacked NexFET™ Power Stage
- 350-mV to 1650-mV Reference for Adaptive Voltage Scaling (AVS) Function and Margining through PMBus
- 0.5% Reference Accuracy at 600 mV and Above
- Lossless Low-Side MOSFET Current Sensing
- Voltage Mode Control With Input Feed-Forward
- Differential Remote Sensing
- Monotonic Start-Up into Pre-Biased Output
- Output Voltage and Output Current Reporting
- Internal Die Temperature Monitoring
- 2 PMBus Addresses (Master 36d/Slave 37d)
- Selectable Boot-up Vout and Soft Start Values via Pin-Strapping
- Programmable via the PMBus Interface:
- OCP, UVLO, Soft-Start, PG, OV, UV, OT Levels, Fault Responses
- Turnon and Turnoff Delays
- Thermal Shutdown
- Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
- Frequency Synchronization to an External Clock or Output Clock to Sync Out
- Create a Custom Design Using the TPS546C20A With the WEBENCH® Power Designer
The TPS546C20A devices are PMBus 1.3 Compliant, non-isolated DC/DC converters with integrated FETs, capable of high-frequency operation and 35-A current output from a 7-mm × 5-mm package. Two TPS546C20A devices can be paralleled together to provide up to 70-A load. Current sensing is realized by sampling a small portion of the power stage current and independent on the device temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS functions through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current, and internal die temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS546C20A 4.5-V to 18-V, 35-A 2× Stackable Synchronous Buck Converters With PMBus Supporting Telemetry datasheet (Rev. C) | PDF | HTML | 11 Jun 2018 |
User guide | TPS546C20A 2-Phase SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 08 Feb 2022 | |
Application note | Programming the NVM of PMBus Buck Converters to Support Mass-Production Needs (Rev. B) | 13 May 2019 | ||
Technical article | Powering FPGAs - What to consider with Xilinx UltraScale+ FPGAs | PDF | HTML | 29 Jan 2018 | |
Application note | Analysis and Design of Input Filter for DC-DC Circuit | 27 Nov 2017 | ||
EVM User's guide | TPS546C20AEVM1-746 Two, Separated Single-Phase Evaluation Module | 21 Jun 2016 | ||
Application note | Method of Graphing Safe Operating Area (SOA) Curves in DC-DC Converter | 30 Mar 2016 | ||
Analog Design Journal | MOSFET power losses and how they affect power-supply efficiency | 26 Jan 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS546C20AEVM1-746 — TPS546C20A 35A PMBus Stackable Synchronous Buck Converter Evaluation Module
TPS546C20AEVM2-746 — TPS546C20A Two-Phase Evaluation Module With PMBUS
PMP20292 — High-Density 12Vin, 1.2Vout, 60A POL Reference Design with Stacked TPS546C20A PMBus DCDC Converters
PMP20071 — Reference Design: 8.5V-13.2V to 1.2V 50A DC/DC Converter
Package | Pins | Download |
---|---|---|
LQFN-CLIP (RVF) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.