TPS546C23
4.5-V to 18-V, stackable 35-A synchronous SWIFT™ buck converter with PMBus and telemetry
TPS546C23
- PMBus™ 1.3 Compliant Converters: 35 A
- 2-Device Stackable for up to 70 A With Current Sharing
- Input Voltage Range: 4.5 V to 18 V
- Output Voltage Range: 0.35 V to 5.5 V
- Integrated 3.2-mΩ and 1.4-mΩ Stacked NexFET™ Power Stage
- 350-mV to 1650-mV Reference for Adaptive Voltage Scaling (AVS) Function and Margining through PMBus
- 0.5% Reference Accuracy at 600 mV and Above
- Lossless Low-Side MOSFET Current Sensing
- Voltage Mode Control With Input Feed-Forward
- Differential Remote Sensing
- Monotonic Start-Up into Pre-Biased Output
- Output Voltage and Output Current Reporting
- Internal Die Temperature Monitoring
- 64 Programmable PMBus Addresses via ADDR0 and ADDR1 Pins
- Programmable via the PMBus Interface:
- OCP, UVLO, Soft-Start, PG, OV, UV, OT Levels, Fault Responses
- Turnon and Turnoff Delays
- Thermal Shutdown
- Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
- Frequency Synchronization to an External Clock or Output Clock to Sync Out
- Create a Custom Design Using the TPS546C23 With the WEBENCH® Power Designer
The TPS546C23 devices are PMBus 1.3 Compliant, non-isolated DC/DC converters with integrated FETs, capable of high-frequency operation and 35-A current output from a 7-mm × 5-mm package. Two TPS546C23 devices can be paralleled together to provide up to 70-A load. Current sensing is realized by sampling a small portion of the power stage current and independent on the device temperature. High-frequency, low-loss switching, provided by an integrated NexFET power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS functions through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current, and internal die temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS546C23EVM1-746 — TPS546C23 35A PMBus Stackable Synchronous Buck Converter Evaluation Module
The TPS546C23EVM1-746 evaluation module provides two separate buck converters that convert from a nominal 12-V bus to produce two regulated 0.9-V outputs, up to 35 A of load current each. The TPS546C23EVM1-746 is designed to demonstrate the TPS546C23 in a typical single-phase low output voltage (...)
TPS546C23EVM2-746 — TPS546C23 Stacked Two-Phase 70A Evaluation Module With PMBUS
The TPS546C23EVM2-746 evaluation module combines two 35-A TPS546C23 buck converters in a stackable configuration to deliver a continuous 70-A output current and a regulated 1.2-V output from a nominal 12-V input bus. The evaluation module accomodates the PMBus interface with telemetry.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP20490 — High-Density 12Vin, 1.2Vout, 60A POL Reference Design with Stacked TPS546C20A PMBus DCDC Converters
Package | Pins | Download |
---|---|---|
LQFN-CLIP (RVF) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.