TPS54810

ACTIVE

4.5 to 5.5V Input, 8A Synchronous Step-Down Converter

Product details

Iout (max) (A) 8 Vin (min) (V) 4 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 8 Vin (min) (V) 4 Vin (max) (V) 6 Topology Buck Type Converter Switching frequency (min) (kHz) 280 Switching frequency (max) (kHz) 700 Features Enable, Frequency synchronization, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.9 Vout (max) (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • 30-m MOSFET Switches for High Efficiency at 8-A Continuous Output
  • 0.9-V to 3.3-V Adjustable Output Voltage Range With 1% Accuracy
  • Externally Compensated
  • Fast Transient Response
  • Wide PWM Frequency:
       Fixed 350 kHz, 550 kHz or
       Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

  • 30-m MOSFET Switches for High Efficiency at 8-A Continuous Output
  • 0.9-V to 3.3-V Adjustable Output Voltage Range With 1% Accuracy
  • Externally Compensated
  • Fast Transient Response
  • Wide PWM Frequency:
       Fixed 350 kHz, 550 kHz or
       Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost
  • APPLICATIONS
    • Low-Voltage, High-Density Systems With Power Distributed at 5 V
    • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
    • Broadband, Networking, and Optical Communications Infrastructure
    • Portable Computing/Notebook PCs

PowerPAD and SWIFT are trademarks of Texas Instruments.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54810 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.8 V; an internally or externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54810 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

As a member of the SWIFT™ family of dc/dc regulators, the TPS54810 low-input voltage high-output current synchronous buck PWM converter integrates all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that enables maximum performance under transient conditions and flexibility in choosing the output filter L and C components; an under-voltage-lockout circuit to prevent start-up until the input voltage reaches 3.8 V; an internally or externally set slow-start circuit to limit in-rush currents; and a power good output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54810 is available in a thermally enhanced 28-pin TSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT™ designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 4-V to 6-V Input, 8-A Output Synchronous Buck PWM Switcher with Integrated FETs datasheet (Rev. B) 08 Mar 2005
Application note Thermal Performance of SWIFT(TM) DC/DC Converters in the 28-Pin HTSSOP Package 04 Feb 2005
More literature XILINXPWR-082 EVM 23 Jul 2004
Application note Using Low Voltage SWIFT DC/DC Converters with Ceramic Capacitors 08 Jan 2003
User guide TPS54610/810/910 Evaluation Module with Ceramic Output Capacitors 21 May 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54810 TINA-TI Transient Reference Design

SLVM161.TSC (664 KB) - TINA-TI Reference Design
Simulation model

TPS54810 TINA-TI Transient Spice Model

SLVM162.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS54810 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM150A.ZIP (49 KB) - PSpice Model
Gerber file

Gerber File for TPS54610EVM

SLVC050.ZIP (122 KB)
Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos