TPS548A20 1.5V to 20V (4.5V to 25V Bias) Input, 15A SWIFT™ Synchronous Step-Down Converter | TI.com

TPS548A20 (ACTIVE)

1.5V to 20V (4.5V to 25V Bias) Input, 15A SWIFT™ Synchronous Step-Down Converter

 

Description

The TPS548A20 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low bill-of-material count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS548A20 is available in a 28-pin VQFN-CLIP package and is specified from –40°C to 125°C ambient temperature.

Features

  • Integrated SWIFT™ 9.9-mΩ and 4.3-mΩ MOSFETs Support 15-A Continuous IOUT
  • Wide Conversion Input Voltage Range: 1.5 V to 20 V (with Snubber)
  • Output Voltage Range from 0.6 V to 5.5 V
  • Supports All Ceramic Output Capacitors
  • Reference Voltage: 600 mV with ±0.5% Tolerance from –40°C to 85°C ambient temperature
  • D-CAP3™ Control Mode With Fast Load-Step Response
  • Hiccup Over Current Protection
  • Auto-Skipping Eco-Mode™ for High Light-Load Efficiency
  • FCCM for Tight Output Ripple and Voltage Tolerance Requirements
  • Pre-charged Startup Capability
  • Eight Selectable Frequency Settings from
    200 kHz to 1 MHz
  • 4.5 mm x 3.5 mm, 28-Pin, VQFN-CLIP Package
  • Supported at the WEBENCH™ Design Center

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS548A20 TPS53513 TPS53515 TPS53915 TPS549A20
4.5     1.5     1.5     1.5     4.5    
20     18     18     18     20    
0.6     0.6     0.6     0.6     0.6    
5.5     5.5     5.5     5.5     5.5    
15     8     12     12     15    
1     1     1     1     1    
250     250     250     250     250    
1000     1000     1000     1000     1000    
1.35     1.35     1.35     1.35     1.35    
Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Voltage Margining
Adaptive/Dynamic Voltage Scaling    
Adjustable Current Limit
Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling    
D-CAP3     D-CAP3     D-CAP3     D-CAP3     D-CAP3    
50     80     80     80     50    
-40 to 125     -40 to 85     -40 to 85     -40 to 85     -40 to 125    
Catalog     Catalog     Catalog     Catalog     Catalog    
VQFN-CLIP | 28     VQFN-CLIP | 28     VQFN-CLIP | 28     VQFN-CLIP | 28     VQFN-CLIP | 28    
Converter     Converter     Converter     Converter     Converter    
28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)     28VQFN-CLIP: 16 mm2: 3.5 x 4.5 (VQFN-CLIP | 28)    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS548A20

  Min   Max Range
Vin  V 1.5 to 20.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 15A
Ambient Temp  °C -40 to 85°C