TPS548D22 1.5V to 16V Input, 40A SWIFT™ Synchronous Step-Down Converter with Differential Remote Sense | TI.com

TPS548D22 (ACTIVE)

1.5V to 16V Input, 40A SWIFT™ Synchronous Step-Down Converter with Differential Remote Sense

 

Description

The TPS548D22 device is a compact single buck converter with adaptive on-time, D-CAP3 mode control. It is designed for high accuracy, high efficiency, fast transient response, ease-of-use, low external component count and space-conscious power systems.

This device features full differential sense, TI integrated FETs with a high-side on-resistance of 2.9 mΩ and a low-side on-resistance of 1.2 mΩ. The device also features accurate 0.5%, 0.9-V reference with an ambient temperature range between –40°C and +125°C. Competitive features include: very low external component count, accurate load regulation and line regulation, auto-skip or FCCM mode operation, and internal soft-start control.

The TPS548D22 device is available in 7-mm × 5-mm, 40-pin, LQFN-CLIP (RVF) package (RoHs exempt).

Features

  • Conversion Input Voltage Range (PVIN): 1.5 V to 16 V
  • Input Bias Voltage (VDD) Range: 4.5 V to 22 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated, 2.9-mΩ and 1.2-mΩ Power MOSFETs With 40-A Continuous Output Current
  • Voltage Reference 0.6 V to 1.2 V in 50-mV Steps Using VSEL Pin
  • ±0.5%, 0.9-VREF Tolerance Range: –40°C to +125°C Junction Temperature
  • True Differential Remote Sense Amplifier
  • D-CAP3™ Control Loop to Support Large Bulk Capacitors and/or Small MLCCs Without External Compensation
  • Adaptive On-Time Control with 4 Selectable Frequency Settings: 425 kHz, 650 kHz, 875 kHz, and 1.05 MHz
  • Temperature Compensated and Programmable Current Limit with RILIM and OC Clamp
  • Choice of Hiccup or Latch-Off OVP or UVP
  • VDD UVLO External Adjustment by Precision EN Hysteresis
  • Prebias Start-up Support
  • Eco-mode™ and FCCM Selectable
  • Full Suite of Fault Protection and PGOOD

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS548D22 TPS53353 TPS53355 TPS543B20 TPS543C20 TPS544C25 TPS548B22 TPS548D21 TPS549D22 TPS56121 TPS56221
1.5     1.5     1.5     4     4     4.5     1.5     1.5     1.5     4.5     4.5    
16     15     15     19     14     18     18     16     16     14     14    
0.6     0.6     0.6     0.6     0.6     0.5     0.6     0.6     0.6     0.6     0.6    
5.5     5.5     5.5     5.5     5.5     5     5.5     5.5     5.5     12     12    
40     20     30     25     40     30     25     40     40     15     25    
1     1     1     1     1     1     1     1     1     1     1    
425     250     250     300     300     200     425     425     315     300     300    
1050     1000     1000     2000     2000     1000     1050     1050     1125     1000     1000    
2     0.32     0.32     3     4.3     7.7     2     2     2     2.5     2.5    
Adjustable Current Limit
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Differential Remote Sense    
Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Frequency Synchronization
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense    
Adjustable Current Limit
Enable
Frequency Synchronization
Over Current Protection
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Differential Remote Sense    
Adjustable Current Limit
Enable
Frequency Synchronization
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense    
Adjustable Current Limit
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Differential Remote Sense    
Adjustable Current Limit
Enable
Light Load Efficiency
Output Discharge
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling
Differential Remote Sense
Differential Remote Sense    
Adjustable Current Limit
Enable
Light Load Efficiency
PMBus
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable
Voltage Margining
Adaptive/Dynamic Voltage Scaling    
Adjustable Current Limit
Enable
Power Good
Pre-Bias Start-Up
Synchronous Rectification    
Enable
Light Load Efficiency
Pre-Bias Start-Up
Synchronous Rectification    
D-CAP3     D-CAP     D-CAP     Current Mode     Current Mode     Voltage Mode     D-CAP3     D-CAP3     D-CAP3