TPS549B22 (ACTIVE)

1.5V to 18V Input, 25A SWIFT™ Synchronous Step-Down Converter with Diff. Remote Sense and PMBus™

1.5V to 18V Input, 25A SWIFT™ Synchronous Step-Down Converter with Diff. Remote Sense and PMBus™  - TPS549B22
 

Models (1)

Title Category Type Size (KB) Date Views
TPS549B22 PSpice Transient Model PSpice Model ZIP 237 KB 15 Jun 2017 23 views

Design kits & evaluation modules (1)

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS549B22

  Min   Max Range
Vin  V 1.5 to 18.0V
Vout  V 0.6 to 5.5V
Iout  A ≤ 25A
Ambient Temp  °C -40 to 85°C


Footprint BOM Cost Efficiency


Preview design