TPS54A20 Small, 10MHz 10A, 8V to 14V Input, SWIFT Series Capacitor Step-Down Converter | TI.com

TPS54A20
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Small, 10MHz 10A, 8V to 14V Input, SWIFT Series Capacitor Step-Down Converter

 

Recommended alternative parts

  • TPSM84A21  -  The TPSM84A21 power module speeds up your time to market for output voltages from 0.55V to 1.35V.
  • TPSM84A22  -  The TPSM84A22 power module speeds up your time to market for output voltages from 1.2V to 2V.

Description

The TPS54A20 is a two-phase, synchronous series capacitor buck converter designed for small size, low voltage applications from a 12-V input rail. This topology uniquely merges a switched capacitor circuit with a two phase buck converter. Advantages include automatic current balancing between the inductors, lower switching losses which enable high frequency (HF) operation, and voltage step-down through the series capacitor. Small, low profile inductors used with the TPS54A20 significantly reduce total solution area and height. An adaptive on-time control architecture provides fast transient response and accurate voltage regulation at up to 10-MHz operating frequency. Fixed frequency operation during steady state is maintained through the use of a phase lock loop (PLL) to lock switching signals to a reference oscillator.

Features

  • Two-phase, Synchronous Series Capacitor Buck
    Converter
  • Automatic Current Balancing Between Phases
  • 2-MHz to 5-MHz Per Phase Switching Frequency
  • 14-ns Minimum On-Time
  • 0.51-V to 2-V Output Voltage Range with ±0.5%
    Feedback Reference Voltage
  • Input Overvoltage Lockout for 17-V Surge
    Protection
  • Adjustable Current Limit with Auto Restart
    (Hiccup)
  • Synchronizes to an External Clock
  • Fixed Frequency in Steady State
  • Adaptive On-Time Control
  • Internal Feedback Loop Compensation
  • Internal Gate Drive LDO with External Supply
    Option
  • EN Pin Allowing for Adjustable Input UVLO
  • Selectable Soft-Start Time
  • Monotonic Startup with Pre-biased Output
  • Output Power Good Indicator (Open Drain)
  • Output Overvoltage/Undervoltage Protection

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS54A20

  Min   Max Range
Vin  V 8.0 to 14.0V
Vout  V 0.5 to 2V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS54A20 Order now 8     14     0.5     2     10     1     4000     10000     5     Adjustable Current Limit
Enable
Frequency Synchronization
Phase Interleaving
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Constant on-time (COT)     25     -40 to 125     VQFN-HR | 20     Catalog     Converter     20VQFN-HR: 14 mm2: 3.5 x 4 (VQFN-HR | 20)