Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

TPS54A20

ACTIVE

Small, 10-MHz, 8-V to 14-V, 10-A synchronous SWIFT™ series capacitor buck converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS543A22 ACTIVE 4-V to 18-V input, advanced current mode, 12-A, synchronous SWIFT™ step-down converter Fixed frequency converter with smaller solution size and higher efficiency

Product details

Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 0.5 Vout (max) (V) 2 Iout (max) (A) 10 Iq (typ) (mA) 5 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 10000 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode Constant on-time (COT) Duty cycle (max) (%) 25 Type Converter
Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 0.5 Vout (max) (V) 2 Iout (max) (A) 10 Iq (typ) (mA) 5 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 10000 Features Adjustable current limit, Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode Constant on-time (COT) Duty cycle (max) (%) 25 Type Converter
VQFN-HR (RNJ) 20 14 mm² 4 x 3.5
  • Two-phase, Synchronous Series Capacitor Buck
    Converter
  • Automatic Current Balancing Between Phases
  • 2-MHz to 5-MHz Per Phase Switching Frequency
  • 14-ns Minimum On-Time
  • 0.51-V to 2-V Output Voltage Range with ±0.5%
    Feedback Reference Voltage
  • Input Overvoltage Lockout for 17-V Surge
    Protection
  • Adjustable Current Limit with Auto Restart
    (Hiccup)
  • Synchronizes to an External Clock
  • Fixed Frequency in Steady State
  • Adaptive On-Time Control
  • Internal Feedback Loop Compensation
  • Internal Gate Drive LDO with External Supply
    Option
  • EN Pin Allowing for Adjustable Input UVLO
  • Selectable Soft-Start Time
  • Monotonic Startup with Pre-biased Output
  • Output Power Good Indicator (Open Drain)
  • Output Overvoltage/Undervoltage Protection
  • Two-phase, Synchronous Series Capacitor Buck
    Converter
  • Automatic Current Balancing Between Phases
  • 2-MHz to 5-MHz Per Phase Switching Frequency
  • 14-ns Minimum On-Time
  • 0.51-V to 2-V Output Voltage Range with ±0.5%
    Feedback Reference Voltage
  • Input Overvoltage Lockout for 17-V Surge
    Protection
  • Adjustable Current Limit with Auto Restart
    (Hiccup)
  • Synchronizes to an External Clock
  • Fixed Frequency in Steady State
  • Adaptive On-Time Control
  • Internal Feedback Loop Compensation
  • Internal Gate Drive LDO with External Supply
    Option
  • EN Pin Allowing for Adjustable Input UVLO
  • Selectable Soft-Start Time
  • Monotonic Startup with Pre-biased Output
  • Output Power Good Indicator (Open Drain)
  • Output Overvoltage/Undervoltage Protection

The TPS54A20 is a two-phase, synchronous series capacitor buck converter designed for small size, low voltage applications from a 12-V input rail. This topology uniquely merges a switched capacitor circuit with a two phase buck converter. Advantages include automatic current balancing between the inductors, lower switching losses which enable high frequency (HF) operation, and voltage step-down through the series capacitor. Small, low profile inductors used with the TPS54A20 significantly reduce total solution area and height. An adaptive on-time control architecture provides fast transient response and accurate voltage regulation at up to 10-MHz operating frequency. Fixed frequency operation during steady state is maintained through the use of a phase lock loop (PLL) to lock switching signals to a reference oscillator.

The TPS54A20 is a two-phase, synchronous series capacitor buck converter designed for small size, low voltage applications from a 12-V input rail. This topology uniquely merges a switched capacitor circuit with a two phase buck converter. Advantages include automatic current balancing between the inductors, lower switching losses which enable high frequency (HF) operation, and voltage step-down through the series capacitor. Small, low profile inductors used with the TPS54A20 significantly reduce total solution area and height. An adaptive on-time control architecture provides fast transient response and accurate voltage regulation at up to 10-MHz operating frequency. Fixed frequency operation during steady state is maintained through the use of a phase lock loop (PLL) to lock switching signals to a reference oscillator.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM84A21 ACTIVE 8V to 14V, 0.508V to 1.35V Output, 10A Power Module with Integrated Input and Output Capacitors Power module version improves upon ease of use.
TPSM84A22 ACTIVE 8V to 14V Input, 1.2V to 2.05V Output, 10A Power Module with Integrated Input and Output Capacitors Power module version improves upon ease of use.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54A20EVM-770 — TPS54A20 Synchronous Step-Down Converter Evaluation Module

TPS54A20EVM-770 is a 10 A synchronous dual phase converter evaluation module (EVM).  The EVM generates a 1.2 V output voltage froma a nominal 12 V input.  The input voltage range is 9.2 V to 14 V with a minimum start up voltage of 9.4 V.  The circuit is set upfor default operation of (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54A20 PSpice Transient Model

SLVMBF2.ZIP (583 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP11438 — Three Different Buck Converter Circuits to Convert 12V to 1.2V at >6A Load Current Reference Design

PMP11438 is a vehicle used to compare three different power solutions for converting a 12V bus to 1.2V at 6-10A. The 1.2V output voltage is applicable to DDR4 memory applications. Each solution offers an advantage in either full load efficiency, light load efficiency, density, height, transient (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP15008 — Tiny, Low Profile 10 A Point-of-load Voltage Regulator Reference Design

The PMP15008 reference design is a small, high frequency point-of-load voltage regulator. A unique converter topology enables high efficiency while operating at 2 MHz per phase. This design is targeted at applications like processor or memory power with an 8 V to 14 V input and 0.5 V to 2 V, (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VQFN-HR (RNJ) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos