TPS54A24

ACTIVE

4.5-V to 17-V, 10-A synchronous SWIFT™ buck converter

Product details

Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 12 Rating Catalog Operating temperature range (°C) -40 to 150
Iout (max) (A) 10 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Frequency synchronization, Power good, Pre-Bias Start-Up, Synchronous Rectification, Tracking Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 12 Rating Catalog Operating temperature range (°C) -40 to 150
WQFN (RTW) 24 16 mm² 4 x 4
  • Standard 4-mm × 4-mm WQFN package
  • –40°C to +150°C Operating junction temperature
  • 200-kHz to 1.6-MHz Fixed switching frequency
  • Peak-current-mode control
  • Synchronizes to external clock
  • 0.6-V Voltage reference ±0.85% over temperature
  • 0.6-V to 12-V Output voltage range
  • Safe start-up into prebiased output voltage
  • Hiccup current limit
  • Adjustable soft start and power sequencing
  • Adjustable input undervoltage lockout
  • Power-good output monitor for undervoltage and overvoltage
  • 3-µA Shutdown current
  • Output overvoltage protection
  • Non-latch thermal shutdown protection
  • Create a custom design using the TPS54A24 with the WEBENCH® Power Designer
  • Standard 4-mm × 4-mm WQFN package
  • –40°C to +150°C Operating junction temperature
  • 200-kHz to 1.6-MHz Fixed switching frequency
  • Peak-current-mode control
  • Synchronizes to external clock
  • 0.6-V Voltage reference ±0.85% over temperature
  • 0.6-V to 12-V Output voltage range
  • Safe start-up into prebiased output voltage
  • Hiccup current limit
  • Adjustable soft start and power sequencing
  • Adjustable input undervoltage lockout
  • Power-good output monitor for undervoltage and overvoltage
  • 3-µA Shutdown current
  • Output overvoltage protection
  • Non-latch thermal shutdown protection
  • Create a custom design using the TPS54A24 with the WEBENCH® Power Designer

The TPS54A24 is a full-featured 17-V, 10-A synchronous step-down DC/DC converter in a standard 4 mm × 4 mm WQFN package.

The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak-current-mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

The peak-current-mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.

A power-good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.

A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

The TPS54A24 is a full-featured 17-V, 10-A synchronous step-down DC/DC converter in a standard 4 mm × 4 mm WQFN package.

The device is optimized for small solution size through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through peak-current-mode control, which reduces component count, and by selecting a high switching frequency, reducing the inductor footprint.

The peak-current-mode control simplifies the loop compensation and provides fast transient response. Cycle-by-cycle peak current limiting on the high-side and low-side sourcing current limit protects the device in overload situations. Hiccup limits MOSFET power dissipation if a short circuit or over loading fault persists.

A power-good supervisor circuit monitors the regulator output. The PGOOD pin is an open-drain output and goes high impedance when the output voltage is in regulation. An internal deglitch time prevents the PGOOD pin from pulling low unless a fault has occurred.

A dedicated EN pin can be used to control the regulator on/off and adjust the input undervoltage lockout. The output voltage start-up ramp is controlled by the SS/TRK pin, which allows operation as either a standalone power supply or in tracking situations.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54A24EVM-058 — Step-down converter evaluation module

The TPS54A24EVM-058 is an evaluation module (EVM) for the TPS54A24.  The TPS54A24 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period and (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54A24 Transient PSPICE Model

SLVMD17.ZIP (197 KB) - PSpice Model
Package Pins Download
WQFN (RTW) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos