TPS54JA20
2.7-V to 16-V input, 12-A synchronous buck converter with remote sense and latch-off current limit
TPS54JA20
- 4-V to 16-V input range up to 12-A without external bias
- 2.7-V to 16-V input range up to 12 A with external bias ranging from 3.13 V to 5.3 V
- Output voltage range: 0.9 V to 5.5 V
- Integrated 10.2-mΩ and 3.1-mΩ MOSFETs
- D-CAP3™ with ultra fast load-step response
- Supports all ceramic output capacitors
- Differential remote sense with 0.9-V ±1% VREF for –40°C to +125°C junction temperature
- Auto-skip Eco-mode™ for high light-load efficiency
- Programmable current limit with RTRIP
- Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
- Programmable soft-start time
- External reference input for tracking
- Prebiased startup capability
- Open-drain power-good output
- Latch-off for OC, UV and OV faults
- 4-mm × 3-mm, 21-pin QFN package
- Pin compatible with 15-A TPS548A28 / TPS548A29
- Fully RoHS compliant without exemption
The TPS54JA20 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.
The TPS54JA20 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.9-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, Skip-mode or FCCM operation, and programmable soft-start.
The TPS54JA20 device is a lead-free device. It is fully RoHS compliant without exemption.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS54JA20 2.7-V to 16-V Input, 12-A Synchronous Buck Converter With Remote Sense, 3-V Internal LDO and Latch-off Current Limit datasheet (Rev. C) | PDF | HTML | 15 Jul 2021 |
Application note | Measuring the Bode Plot of D-CAP™, D-CAP2™, and D-CAP3™ DC/DC Converters (Rev. A) | PDF | HTML | 21 Apr 2023 | |
Application note | Benefits Using a Buck Converter's External Vcc Bias Pin | PDF | HTML | 25 May 2021 | |
EVM User's guide | Using the TPS54JA20EVM-023 12-A, Buck Converter Evaluation Module (Rev. A) | 06 May 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS548A28EVM — 15-A DC-DC buck converter evaluation module with 0.6 Vref and internal 3-V LDO
TPS548A29EVM — 15-A DC-DC buck converter evaluation module with 0.6 Vref and internal 4.5-V LDO
TPS54JA20EVM — 12-A DC-DC buck converter evaluation module with 0.9 Vref and internal 3-V LDO
Package | Pins | Download |
---|---|---|
VQFN-HR (RWW) | 21 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.