Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)
- TI Devices
- TPS760
- SN74LVC1G14
- DCP010505B
- DCR010505
- REF3025
- + More
- TPS65130
- TLV3012
- LM4040
- DCH010515D
- DCH010515S
- TPS61220
- OPA2376
- TPS22944
- TPS782
- TPS7A47
- TPS22960
- TLV704
- TPS55010
- ISO7141CC
- TPS3895
- TPS3897
- TPS7A3001-EP
- SN6501
- LP2985-N
- LM5017
- TPS709
- TLV713
- ISO1541
- LM5160
- TPS7A39
- TPS7A30
- TPS763
- TPS7A16
- ISO7741
- SN6505B
- LM27762
- REF3425
- TVS3300
- TPS62821
- TPS22917
- ISOW7841
- TLV760
- TLV742P
- TVS1400
- TVS0500
- UCC12050
- Less
Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a simple means through which to isolate I2C or SPI type communication lines. This is often required in Grid Infrastructure applications such as, protertion relays and circuit breakers, where high voltages are involved. This reference design provides the complete (...)
- TI Devices
- TPS760
- SN74LVC1G14
- DCP010505B
- DCR010505
- REF3025
- + More
- TPS65130
- TLV3012
- LM4040
- DCH010515D
- DCH010515S
- TPS61220
- OPA2376
- TPS22944
- TPS782
- TPS7A47
- TPS22960
- TLV704
- TPS55010
- ISO7141CC
- TPS3895
- TPS3897
- TPS7A3001-EP
- SN6501
- LP2985-N
- LM5017
- TPS709
- TLV713
- ISO1541
- LM5160
- TPS7A39
- TPS7A30
- TPS763
- TPS7A16
- ISO7741
- SN6505B
- LM27762
- REF3425
- TVS3300
- TPS62821
- TPS22917
- ISOW7841
- TLV760
- TLV742P
- TVS1400
- TVS0500
- UCC12050
- Less
Differential Pulse Train Output (PTO) Programmable Logic Controller (PLC) Module Reference Design

The differential Pulse Train Output (PTO) module TI Design illustrates the design of a differential high speed digital output module using RS-485 driver powered from the PLC backplane using isolated Fly-Buck power converter. The reference design is mainly used in positioning and motion control (...)
- TI Devices
- SN65LBC174A
- TPS55010
- ISO7140CC
8-ch Isolated High Voltage Analog Input Module with ISOW7841 Reference Design

The TIDA-01333 isolated high voltage analog input module reference design has eight channels supporting both, voltage and current measurement. In addition, 4 channels support common-mode voltages up to ±160V. Isolation of +5V line and the Serial Peripheral Interface (SPI) communication (...)
- TI Devices
- SN74AHC594
- SN74LVC2G86
- SN74LVC1G332
- TS5A23157
- TPS55010
- + More
- ISOW7841
- INA149
- OPA192
- MUX36S08
- ADS8681
- SN74LV1T125
- ISO7140CC
- Less
8-ch Isolated High Voltage Analog Input Module Reference Design

The TIDA-00764 reference design is a high voltage analog input module with eight channels. Each channel can be used for both, voltage and current measurement. The TI Design uses the 16-bit analog-to-digital converter (ADC) ADS8681 that can handle input voltage of up to ±12.288V. This make any (...)
- TI Devices
- SN74AHC594
- SN74LVC2G86
- SN74LVC1G332
- TS5A23157
- TPS55010
- + More
- ADS8681
- ISO7140CC
- INA149
- OPA192
- MUX36S08
- ISO7141CC
- Less
Low-Power, Low-Noise Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU)

This reference design is intended for use in molded case circuit breakers (MCCB) electronic trip units. The op amp based design acts as current monitoring for over-current earth fault relays. Utilizing a low cost op amp, this design provides a pick-up (A) accuracy ±10 % and time delay (...)
- TI Devices
- TPS55010
- ISO1176
- LM62
- LM5017
- CSD17571Q2
- + More
5Vin, Isolated +5Vout 1W DC/DC Module Reference Design

The PMP4461 is a 5Vin +5Vout, 1W reference design module. It includes a frequency-adjustable Flybuck controller TPS55010. This solution has high efficiency with 82% typically, good line, load regulation with 3,000V DC isolation. This power module was designed with minimized components and low cost (...)
5Vin, Isolated +5Vout 1W SIP DC/DC Module Reference Design

The PMP4440 is a 5Vin +5Vout, 1W reference design module which is implemented in an industry standard SIP pinout. It includes a frequency adjustable Flybuck controller TPS55010. The solution has high efficiency, good line, load regulation with 1,500V DC isolation. The power module was designed with (...)
Zero drift PGA based Analog Front End Design for Circuit Breakers (ACB/MCCB-ETU)

This reference design is intended for use in molded case circuit breakers (MCCB) electronic trip units. The programmable gain amplifier based design acts as the current monitoring for over-current earth fault relays. Utilizing a zero drift programmable amplifier, this design provides a (...)
- TI Devices
- PGA117
- LM4041B
- TPS55010
- LM62
- LM5017
- + More
- CSD18537NKCS
- ISO1176
- PGA116
- Less
Analog Front End for Motor Electronic Overload Relays with Enhanced Current Range

This reference design is the analog front end (AFE) for an electronic overload relay, used for monitoring and protecting motors from overcurrent or undercurrent events. It is an ideal tool for developers creating overload relays for sensitive AC motors in industrial applications. This programmable (...)
- TI Devices
- ISO1176
- TPS55010
- LM62
- LM5017
- CSD18537NKCS
- + More
High Efficiency Isolated CAN & Profibus Interface Reference Design

The High Efficiency Isolated CAN & Profibus Interface Solution TI Design is intended for use in industrial systems that require isolated power for CAN and/or Profibus transceivers. This TI Design highlights the ability to completely shut off both the power converter and data transceivers with (...)