TPS55065-Q1

ACTIVE

1.5-V to 40-V, 500-mA buck-boost converter with 5-V fixed output voltage, AEC-Q100 qualified

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS55165-Q1 ACTIVE 2-V to 36-V, 1-A output, 2-MHz, 5-V or 12-V fixed output voltage, step-up and step-down converter TPS55165 has 2-Mhz switching frequency and higher Iout

Product details

Iout (max) (A) 1 Vin (min) (V) 1.5 Vin (max) (V) 40 Topology Buck-Boost Type Converter Switching frequency (min) (kHz) 330 Switching frequency (max) (kHz) 550
Iout (max) (A) 1 Vin (min) (V) 1.5 Vin (max) (V) 40 Topology Buck-Boost Type Converter Switching frequency (min) (kHz) 330 Switching frequency (max) (kHz) 550
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 1B
    • Device CDM ESD Classification Level C4B
  • Switched-Mode Regulator
    • 5 V ±2%, Normal Mode
    • 5 V ±3%, Low-Power or Crossover Mode
  • Switching Frequency, 440 kHz (Typical)
  • Input Operating Range, 1.5 V to 40 V, (Vdriver)
    • 500-mA Load-Current Capability
    • 200-mA Load-Current Capability Down to 2-V
      Input (Vdriver)
    • 120-mA Load-Current Capability Down to
      1.5-V Input (Vdriver)
  • Enable Function
  • Low-Power Operation Mode
  • Switched 5-V Regulated Output on 5Vg With
    Current Limit
  • Programmable Slew Rate and Frequency
    Modulation for EMI Consideration
  • Reset Function With Deglitch Timer and
    Programmable Delay
  • Alarm Function for Undervoltage Detection and
    Indication
  • Thermally Enhanced Package for Efficient Heat
    Management
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature
      Range
    • Device HBM ESD Classification Level 1B
    • Device CDM ESD Classification Level C4B
  • Switched-Mode Regulator
    • 5 V ±2%, Normal Mode
    • 5 V ±3%, Low-Power or Crossover Mode
  • Switching Frequency, 440 kHz (Typical)
  • Input Operating Range, 1.5 V to 40 V, (Vdriver)
    • 500-mA Load-Current Capability
    • 200-mA Load-Current Capability Down to 2-V
      Input (Vdriver)
    • 120-mA Load-Current Capability Down to
      1.5-V Input (Vdriver)
  • Enable Function
  • Low-Power Operation Mode
  • Switched 5-V Regulated Output on 5Vg With
    Current Limit
  • Programmable Slew Rate and Frequency
    Modulation for EMI Consideration
  • Reset Function With Deglitch Timer and
    Programmable Delay
  • Alarm Function for Undervoltage Detection and
    Indication
  • Thermally Enhanced Package for Efficient Heat
    Management

The TPS55065 is a switched-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±3% for a wide input-voltage range.

The TPS55065 device offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the REST terminal. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN terminal).

The TPS55065 device has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.

The 5-Vg output is a switched 5-V regulated output with internal current limiting to prevent assertion of RESET when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE terminal. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.

The TPS55065 is a switched-mode regulator with integrated switches for voltage-mode control. With the aid of external components (LC combination), the device regulates the output to 5 V ±3% for a wide input-voltage range.

The TPS55065 device offers a reset function to detect and indicate when the 5-V output rail is outside of the specified tolerance. This reset delay is programmable using an external timing capacitor on the REST terminal. Additionally, an alarm (AOUT) feature is activated when the input supply rail Vdriver is below a prescaled specified value (set by the AIN terminal).

The TPS55065 device has a frequency-modulation scheme to minimize EMI. The clock modulator permits a modulation of the switching frequency to reduce interference energy in the frequency band.

The 5-Vg output is a switched 5-V regulated output with internal current limiting to prevent assertion of RESET when powering a capacitive load on the supply line. This function is controlled by the 5Vg_ENABLE terminal. If there is a short to ground on this output (5Vg output), the output self-protects by operating in a chopping mode. This does, however, increase the output ripple voltage on VOUT during this fault condition.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS552872-Q1 ACTIVE Automotive, 36-V, 4-A fully integrated buck-boost converter 36-V, 4-A full integrated buck-boost converter, AEC-Q100 qualified
TPS55289 ACTIVE 30-V 8-A buck-boost converter with I²C interface TPS55289 has better power efficiency and higher Iout
NEW TPS552892 ACTIVE 36-V 8-A fully-integrated buck-boost converter Better power efficiency and higher Iout
NEW TPS552892-Q1 ACTIVE Automotive 36-V, 8-A fully integrated buck-boost converter Better power efficiency and higher Iout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS55065-Q1 Buck and Boost Switched-Mode Regulator datasheet (Rev. A) PDF | HTML 16 Jan 2015
EVM User's guide TPS55065EVM User's Guide (Rev. A) PDF | HTML 31 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS55065EVM — TPS55065EVM Evaluation Module

The Texas Instruments TPS55065EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS55065 Switch Mode Power Supply - Buck / Boost Regulator. The EVM contains one DC/DC converter.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS55065 TINA-TI Reference Design

SLIM335.TSC (602 KB) - TINA-TI Reference Design
Simulation model

TPS55065 TINA-TI Transient Spice Model

SLIM336.ZIP (44 KB) - TINA-TI Spice Model
Simulation model

Unencrypted TPS55065-Q1 PSpice Transient Model Package (Rev. A)

SLIM315A.ZIP (56 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos