TPS55160-Q1 (ACTIVE) 36-V, 1-A Output, 2-MHz, Synchronous Buck-Boost Converter

 

Models (1)

Title Category Type Size (KB) Date Views
TPS55160-Q1 PSpice Transient Model PSpice Model ZIP 111 KB 16 Oct 2017 0 views

Design kits & evaluation modules (2)

Name Part# Type
TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module TPS55160Q1-EVM Evaluation Modules & Boards
TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module TPS55165Q1-EVM Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS55160-Q1

  Min   Max Range
Vin  V 3.6 to 36.0V
Vout  V 5.7 to 9V
Iout  A ≤ 0.8A
Ambient Temp  °C -40 to 125°C