TPS55162-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.6V to 36V, 1A output, 2MHz, synchronous step-up and Step-Down converter, AEC-Q100 qualified

 

Models (1)

Title Category Type Date
TPS55162-Q1 PSpice Transient Model PSpice Model ZIP 16 Oct 2017

Design kits & evaluation modules (2)

Name Part# Type
TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module TPS55160Q1-EVM Evaluation Modules & Boards
TPS5516xEVM Single Inductor 1A Buck-Boost Evaluation Module TPS55165Q1-EVM Evaluation Modules & Boards

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55162-Q1 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS55162-Q1

  Min   Max Range
Vin  V 3.6 to 36.0V
Vout  V 5.7 to 9V
Iout  A ≤ 0.8A
Ambient Temp  °C -40 to 125°C