TPS55330 Integrated 5-A 24-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator | TI.com

TPS55330 (ACTIVE)

Integrated 5-A 24-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator

 

Description

The TPS55330 is a monolithic nonsynchronous switching regulator with integrated 5-A, 24-V power switch. The device can be configured in several standard switching-regulator topologies, including boost, SEPIC, and isolated flyback. The device has a wide input voltage range to support applications with input voltage from multicell batteries or regulated 3.3-V, 5-V, and 12-V power rails.

The TPS55330 regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from
100 kHz to 1.2 MHz.

The device features a programmable soft-start function to limit inrush current during start up and has other built-in protection features including cycle-by-cycle overcurrent limit and thermal shutdown.

The TPS55330 is available in a small 3-mm × 3-mm 16-pin QFN with PowerPAD for enhanced thermal performance.

Features

  • Internal 5-A, 24-V Low-Side MOSFET Switch
  • 2.9-V to 16-V Input Voltage Range
  • ±0.7% Reference Voltage
  • 0.5-mA Operating Quiescent Current
  • 2.7-µA Shutdown Supply Current
  • Fixed-Frequency-Current-Mode PWM Control
  • Frequency Adjustable From 100 kHz to 1.2 MHz
  • Synchronization Capability to External Clock
  • Adjustable Soft-Start Time
  • Pulse-Skipping for Higher Efficiency at Light Loads
  • Cycle-by-Cycle Current Limit, Thermal Shutdown, and UVLO Protection
  • QFN-16 (3 mm × 3 mm) With PowerPAD™
  • Wide –40°C to +150°C Operating TJ Range
  • Create a Custom Design Using the TPS55330 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS55330

  Min   Max Range
Vin  V 2.9 to 16.0V
Vout  V 2.9 to 22V
Iout  A ≤ 5A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS55330 Order now 2.9     16     2.9     22     6.6     1     100     1200     0.5     Enable
Frequency Synchronization
Light Load Efficiency    
96     -40 to 150     Converter     Catalog     WQFN | 16    
TPS55332-Q1 Samples not available 1.5     60     2.5     50     5.7     1     80     2200     4.2     Enable
Frequency Synchronization
Power Good
UVLO Adjustable    
70     -40 to 125     Converter     Automotive     HTSSOP | 20    
TPS55340 Order now 2.9     32     3     38     6.6     1     100     1200     0.5     Enable
Frequency Synchronization
Light Load Efficiency    
90     -40 to 150     Converter     Catalog     HTSSOP | 14
WQFN | 16    
TPS55340-Q1 Order now 2.9     38     3     38     6.6     1     100     2500     0.5     Enable
Frequency Synchronization
Light Load Efficiency    
90     -40 to 125     Converter     Automotive     WQFN | 16