The TPS55340-Q1 device is a monolithic non-synchronous switching converter with integrated 5-A, 40-V power switch. The device can be configured in several standard switching-regulator topologies, including boost, SEPIC and isolated flyback. The device has a wide input voltage range to support applications with input voltage from 2.9 to 38-V.
The TPS55340-Q1 device regulates the output voltage with current mode PWM (pulse width modulation) control, and has an internal oscillator. The switching frequency of PWM is set by either an external resistor or by synchronizing to an external clock signal. The user can program the switching frequency from 100 kHz to 2.5 MHz.
The device features a programmable soft-start function to limit inrush current during start-up and has other built-in protection features including cycle-by-cycle over current-limit and thermal shutdown.
The TPS55340-Q1 device is available in a small 3-mm × 3-mm 16-pin WQFN package with PowerPad for enhanced thermal performance.
All trademarks are the property of their respective owners.
Part number | Order | Vin (Min) (V) | Vin (Max) (V) | Vout (Min) (V) | Vout (Max) (V) | Switch current limit (Typ) (A) | Regulated outputs (#) | Switching frequency (Min) (kHz) | Switching frequency (Max) (kHz) | Iq (Typ) (mA) | Features | Duty cycle (Max) (%) | Operating temperature range (C) | Type | Rating | Package Group |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS55340-Q1 |
|
2.9 | 38 | 3 | 38 | 6.6 | 1 | 100 | 2500 | 0.5 |
Enable
Frequency Synchronization Light Load Efficiency |
90 | -40 to 125 | Converter | Automotive | WQFN | 16 |
TPS55330 |
|
2.9 | 16 | 2.9 | 22 | 6.6 | 1 | 100 | 1200 | 0.5 |
Enable
Frequency Synchronization Light Load Efficiency |
96 | -40 to 150 | Converter | Catalog | WQFN | 16 |
TPS55332-Q1 | Samples not available | 1.5 | 60 | 2.5 | 50 | 5.7 | 1 | 80 | 2200 | 4.2 |
Enable
Frequency Synchronization Power Good UVLO Adjustable |
70 | -40 to 125 | Converter | Automotive | HTSSOP | 20 |
TPS55340 |
|
2.9 | 32 | 3 | 38 | 6.6 | 1 | 100 | 1200 | 0.5 |
Enable
Frequency Synchronization Light Load Efficiency |
90 | -40 to 150 | Converter | Catalog |
HTSSOP | 14
WQFN | 16 |