TPS560430 SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode | TI.com

TPS560430
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode

 

Description

The TPS560430 is an easy to use synchronous step-down DC-DC converter capable of driving up to 600-mA load current. With a wide input range of 4 V to 36 V, the device is suitable for a wide range of applications from industrial to automotive for power conditioning from an unregulated source.

The TPS560430 has 1.1-MHz and 2.1-MHz operating frequency versions for either high efficiency or small solution size. The TPS560430 also has FPWM (forced PWM) version to achieve constant frequency and small output voltage ripple over the full load range. Soft-start and compensation circuits are implemented internally which allows the device to be used with minimum external components.

The device has built-in protection features, such as cycle-by-cycle current limit, hiccup mode short-circuit protection, and thermal shutdown in case of excessive power dissipation. The TPS560430 is available in SOT-23-6 package.

Features

  • Configured for Rugged Industrial Applications
    • Input Voltage Range: 4 V to 36 V
    • 600-mA Continuous Output Current
    • Minimum Switching-On Time: 60 ns
    • 98% Maximum Duty Cycle
    • Support Startup with Pre-Biased Output
    • Short Circuit Protection with Hiccup Mode
    • ±1.5% Tolerance Voltage Reference over Temperature from –40°C to 125°C
    • Precision Enable
  • Small Solution Size and Ease of Use
    • Integrated Synchronous Rectification
    • Internal Compensation for Ease of Use
    • SOT-23-6 Package
  • Various Options in Pin-to-Pin Compatible Package
    • 1.1-MHz and 2.1-MHz Frequency Options
    • PFM and Forced PWM (FPWM) Options
    • Fixed 3.3-V Output Option
  • Create a Custom Design Using the TPS560430 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS560430

  Min   Max Range
Vin  V 4.0 to 36.0V
Vout  V 1 to 24V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
TPS560430 Order now 4     36     1     24     0.6     1     1100     2100     0.08     Enable
Forced PWM
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable
Soft Start Fixed    
Current Mode     98     -40 to 125     SOT-23 | 6     Catalog     Converter     6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
LM43603 Order now 3.5     36     1     28     3     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Synchronous Rectification
Tracking    
Current Mode     99     -40 to 125     HTSSOP | 16
SON | 16    
Catalog     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16SON: 20 mm2: 4 x 5 (SON | 16)    
LM73605 Order now 3.5     36     1     34     5     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package
Soft Start Adjustable    
Current Mode     96     -40 to 125     WQFN | 30     Catalog     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LM73606 Order now 3.5     36     1     34     6     1     350     2200     0.015     Enable
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Fixed
Wettable Flanks Package    
Current Mode     95     -40 to 125     WQFN | 30     Catalog     Converter     30WQFN: 24 mm2: 4 x 6 (WQFN | 30)    
LMR14006 Order now 4     40     0.8     30     0.6     1     1100