TPS561201 (ACTIVE)

4.5V to 17V Input, 1A Synchronous Step-Down Voltage Regulator in 6-pin SOT-23

4.5V to 17V Input, 1A Synchronous Step-Down Voltage Regulator in 6-pin SOT-23 - TPS561201
 

Description

The TPS561201 and TPS561208 are simple, easy-to-use, 1-A synchronous step-down converters in SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS561201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS561201 and TPS561208 are available in a 6-pin 1.6 × 2.9 (mm) SOT (DDC) package and specified from –40°C to 125°C of junction temperature.

Features

  • TPS561201 and TPS561208 1-A Converter Integrated 140-mΩ and 84-mΩ FETs
  • D-CAP2™ Mode Control With Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Pulse-Skip Mode (TPS561201) or Continuous Current Mode (TPS561208)
  • 580-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 2% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-Mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft-Start: 1.0 ms
  • Create a Custom Design Using the TPS56120x With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
TPS561201
4.5   
17   
0.76   
7   
1   
1   
580   
580   
0.4   
Enable
Light Load Efficiency
Synchronous Rectification   
D-CAP2   
80   
-40 to 125   
Catalog   
SOT-23-THIN   
New! Interactive Design
Click to instantly view a schematic, charts, Bill of Materials, and Operating Values.

WEBENCH® Designer TPS561201

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 150°C


Footprint BOM Cost Efficiency


Preview design