TPS562200
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
17 V Input, 2A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS562200 PSpice Transient Model (Rev. C) PSpice Model ZIP 08 May 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS562200 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module TPS562200EVM-601 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS562200

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C