TPS562208
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5 V to 17 V input, 2 A output, synchronous step-down converter in FCCM mode

 

Models (2)

Title Category Type Date
TPS562208 PSpice Transient Model PSpice Model ZIP 12 Jan 2016
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015

Design kits & evaluation modules (1)

Name Part# Type
2-A, SWIFT Step-Down Voltage Converter Evaluation Module TPS562201EVM-715 Evaluation Modules & Boards

Reference designs

IEEE802.3at Type-1 PoE and 12V adapter input to point of load reference design for IP network camera

Power over Ethernet (PoE) enables power to be delivered over the same ethernet cable as data with no danger of cross-talk, interference, or corruption of the data streams. This reference design showcases end-to-end power tree for an IP network camera powered using PoE or 12-V adapter based on the (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS562208

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C