TPS562209 17 V Input, 2A Synchronous Step-Down Regulator in SOT-23 | TI.com

TPS562209 (ACTIVE)

17 V Input, 2A Synchronous Step-Down Regulator in SOT-23

 

Description

The TPS562209 and TPS563209 are simple, easy-to-use, 2-A and 3-A synchronous step-down converters in 6 pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2™ mode control providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562209 and TPS563209 always operate in continuous conduction mode, which reduces the output ripple voltage in light load compared to discontinous conduction mode. TPS56x209 are available in a 6-pin 1.6 × 2.9(mm) SOT (DDC) package, and specified from –40°C to 150°C of junction temperature.

Features

  • TPS562209 - 2A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563209 - 3A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ Mode Control for Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • 650 kHz Switching Frequency
  • Low Shutdown Current Less than 10µA
  • 1% Feedback Voltage Accuracy (25°C)
  • Startup from Pre-Biased Output Voltage
  • Cycle By Cycle Over-current Limit
  • Hiccup-mode Under Voltage Protection
  • Non-latch OVP, UVLO and TSD Protections
  • Fixed Soft Start : 1.0ms

View more

Parametrics Compare all products in Buck converters (integrated switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control mode
Duty cycle (Max) (%)
Operating temperature range (C)
Rating
Package Group
Type
Package size: mm2:W x L (PKG)
TPS562209 TPS562219A TPS563209 TPS563219A TPS564208
4.5     4.5     4.5     4.5     4.5    
17     17     17     17     17    
0.76     0.76     0.76     0.76     0.76    
7     5.5     7     5.5     7    
2     2     3     3     4    
1     1     1     1     1    
650     650     650     650     560    
650     650     650     650     560    
0.65     0.65     0.65     0.65     0.65    
Enable
Synchronous Rectification    
Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
Enable
Synchronous Rectification    
Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
Enable
Forced PWM
Synchronous Rectification    
D-CAP2     D-CAP2     D-CAP2     D-CAP2     D-CAP2    
80     80     80     80     80    
-40 to 125     -40 to 85     -40 to 125     -40 to 85     -40 to 125    
Catalog     Catalog     Catalog     Catalog     Catalog    
SOT-23-THIN | 6     SOT-23-THIN | 8     SOT-23-THIN | 6     SOT-23-THIN | 8     SOT-23-THIN | 6    
Converter     Converter     Converter     Converter     Converter    
6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     8SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 8)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)     8SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 8)     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)    

Design tool

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS562209

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C