TPS562209 (ACTIVE) 17 V Input, 2A Synchronous Step-Down Regulator in SOT-23

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS562209 PSpice Transient Model (Rev. A) PSpice Model ZIP 08 May 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS562209 17V Input, 2A Synchronous Step-Down Regulator in SOT-23 Evaluation Module TPS562209EVM-601 Evaluation Modules & Boards

Reference designs

12Vin, 3.3V/1.7A Low Cost, Small Form Factor, Synchronous Buck Reference Design

The PMP9725 reference design generates a 3.3V output from a 12V input, using the TPS562209 synchronous buck converter.  This converter uses the DCAP2 control method to minimize output capacitance while eliminating feedback compensation components and still providing an excellent load transient (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS562209

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 150°C