Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

TPS563200

ACTIVE

17 V Input, 3A Synchronous Step-Down Regulator in SOT-23 with Advanced Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Optimized size in SOT-563 package.

Product details

Vin (min) (V) 4.5 Vin (max) (V) 17 Vout (min) (V) 0.76 Vout (max) (V) 7 Iout (max) (A) 3 Iq (typ) (mA) 0.19 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode D-CAP2 Duty cycle (max) (%) 80 Type Converter
Vin (min) (V) 4.5 Vin (max) (V) 17 Vout (min) (V) 0.76 Vout (max) (V) 7 Iout (max) (A) 3 Iq (typ) (mA) 0.19 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 650 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode D-CAP2 Duty cycle (max) (%) 80 Type Converter
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS562200 - 2-A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563200 - 3-A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ control topology for fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.76 V to 7 V
  • Switching frequency: 650 kHz
  • Advanced Eco-mode pulse-skip
  • Low shutdown current less than 10 µA
  • 1% feedback voltage accuracy (25°C)
  • Start-up from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode undervoltage protection
  • Non-latch OVP, UVLO and TSD protections
  • Fixed soft start: 1 ms
  • Use TPS563252 for improved efficiency and higher frequency in a smaller package
  • Create a Custom Design with WEBENCH Tools
  • TPS562200 - 2-A converter with integrated 122-mΩ and 72-mΩ FETs
  • TPS563200 - 3-A converter with integrated 68-mΩ and 39-mΩ FETs
  • D-CAP2™ control topology for fast transient response
  • Input voltage range: 4.5 V to 17 V
  • Output voltage range: 0.76 V to 7 V
  • Switching frequency: 650 kHz
  • Advanced Eco-mode pulse-skip
  • Low shutdown current less than 10 µA
  • 1% feedback voltage accuracy (25°C)
  • Start-up from pre-biased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode undervoltage protection
  • Non-latch OVP, UVLO and TSD protections
  • Fixed soft start: 1 ms
  • Use TPS563252 for improved efficiency and higher frequency in a smaller package
  • Create a Custom Design with WEBENCH Tools

The TPS562200 and TPS563200 are simple, easy-to-use, 2-A and 3-A synchronous step-down (buck) converters in 6-pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control topology providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiency during light load operation. The devices are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from –40°C to 85°C of ambient temperature.

The TPS562200 and TPS563200 are simple, easy-to-use, 2-A and 3-A synchronous step-down (buck) converters in 6-pin SOT-23 package.

The devices are optimized to operate with minimum external component counts and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control topology providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS562200 and TPS563200 operate in Advanced Eco-mode, which maintains high efficiency during light load operation. The devices are available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from –40°C to 85°C of ambient temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS56x200 4.5-V to 17-V Input, 2-A, 3-A Synchronous Step-down Voltage Regulator in 6-Pin SOT-23 datasheet (Rev. E) PDF | HTML 08 May 2023
EVM User's guide TPS563200 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 08 Jul 2021
Technical article Understanding and managing buck regulator output ripple PDF | HTML 18 Jun 2020
Application note The Stability of a D-CAP2TM Converter with Different Kinds of Capacitors 01 Dec 2019
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Space Optimized, “Clam Shell” Layout for Step-Down DC/DC Converters 31 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563200EVM-652 — TPS563200 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

The TPS563200 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563200 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS563200 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAE9A.ZIP (105 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010210 — 11-kW, bidirectional, three-phase ANPC based on GaN reference design

This reference design provides a design template for implementing a three-level, three-phase, gallium nitride (GaN) based ANPC inverter power stage. The use of fast switching power devices makes it possible to switch at a higher frequency of 100 kHz, reducing the size of magnetics for the filter (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos