TPS563209
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
17 V Input, 3A Synchronous Step-Down Regulator in SOT-23

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS563209 PSpice Transient Model PSpice Model ZIP 14 Aug 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs TPS563209EVM-652 Evaluation Modules & Boards

Reference designs

Low-Cost Point-of-Load Regulator Reference Design

This design is a small and cost-effective point-of-load (PoL) regulator providing 2.5 V at 2.5 A from an input voltage of 12 V.

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS563209

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 3A
Ambient Temp  °C -40 to 150°C