TPS563900

ACTIVE

18V Input, 3.5A/3.5A Dual Synchronous Step-down Regulator with Voltage Scaling

Product details

Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Light Load Efficiency, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1600 Features Enable, Light Load Efficiency, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 15 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1
  • 4.5-V to 18-V Wide Input Voltage Range
  • I2C Controlled 7-Bits VID Programmable Output Voltage from 0.68 V to 1.95 V with
    10-mV Steps for Each Buck; Output Voltage can also be Set by Resistor Divider
  • Programmable Slew-Rate Control for Output-Voltage Transition
  • Up to 3.5-A Maximum Continuous Output Current in Buck 1 and Buck 2
  • Buck 1 and Buck 2 can be Paralleled to Deliver up to 7-A Current
  • I2C Compatible Interface With Standard Mode (100 kHz) and Fast Mode (400 kHz)
  • I2C Read Back Power Good Status and Die Temperature Warning
  • Pulse-Skipping Mode to Achieve High Efficiency in Light Loads
  • Adjustable Switching Frequency
    200 kHz to 1.6 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control With Simple Compensation Circuit
  • Cycle-by-Cycle Overcurrent Protection
  • 180° Out-of-Phase Operation to Reduce Input Filter and Power Supply Conduced Noise
  • Overtemperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP (DAP) Package
  • 4.5-V to 18-V Wide Input Voltage Range
  • I2C Controlled 7-Bits VID Programmable Output Voltage from 0.68 V to 1.95 V with
    10-mV Steps for Each Buck; Output Voltage can also be Set by Resistor Divider
  • Programmable Slew-Rate Control for Output-Voltage Transition
  • Up to 3.5-A Maximum Continuous Output Current in Buck 1 and Buck 2
  • Buck 1 and Buck 2 can be Paralleled to Deliver up to 7-A Current
  • I2C Compatible Interface With Standard Mode (100 kHz) and Fast Mode (400 kHz)
  • I2C Read Back Power Good Status and Die Temperature Warning
  • Pulse-Skipping Mode to Achieve High Efficiency in Light Loads
  • Adjustable Switching Frequency
    200 kHz to 1.6 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control With Simple Compensation Circuit
  • Cycle-by-Cycle Overcurrent Protection
  • 180° Out-of-Phase Operation to Reduce Input Filter and Power Supply Conduced Noise
  • Overtemperature Protection
  • Available in 32-Pin Thermally Enhanced HTSSOP (DAP) Package

The TPS563900 device is a monolithic dual-synchronous buck converter with a wide 4.5-V to 18-V operating input-voltage range that can operate in
5-, 9-, 12-, or 15-V bus voltages and battery chemistries. Constant-frequency peak-current mode control simplifies the loop compensation and provides fast transient response.

External feedback resistors can be used to set the initial start-up voltage for each buck converter in the TPS563900 device. The feedback voltage reference for this start-up option is 0.6 V. When the voltage-identification (VID) DAC is updated through the I2C, the buck converter switches the feedback resistors from external to internal feedback resistors. The output voltage in each buck is programmable from 0.68 V to 1.95 V with 10-mV steps by I2C-controlled 7-bit VID.

Each buck converter in the TPS563900 device can also be I2C controlled for enabling and disabling the output voltage, reading the output voltage, setting the pulse skipping mode, and reading the power good status and the warning of die temperature.

The TPS563900 device features a dedicated enable pin when the I2C interface is not used. An independent soft-start pin provides flexibility in power-up programmability. Cycle-by-cycle overcurrent protection and hiccup-mode operation limit MOSFET power dissipation in short circuit or over-loading fault conditions. Low-side reverse overcurrent protection also prevents excessive sinking current from damaging the converter.

The TPS563900 device also features a light-load pulse-skipping mode (PSM) that can be controlled by the I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The TPS563900 device is available in a 32-lead thermally-enhanced HTSSOP (DAP) package.

The TPS563900 device is a monolithic dual-synchronous buck converter with a wide 4.5-V to 18-V operating input-voltage range that can operate in
5-, 9-, 12-, or 15-V bus voltages and battery chemistries. Constant-frequency peak-current mode control simplifies the loop compensation and provides fast transient response.

External feedback resistors can be used to set the initial start-up voltage for each buck converter in the TPS563900 device. The feedback voltage reference for this start-up option is 0.6 V. When the voltage-identification (VID) DAC is updated through the I2C, the buck converter switches the feedback resistors from external to internal feedback resistors. The output voltage in each buck is programmable from 0.68 V to 1.95 V with 10-mV steps by I2C-controlled 7-bit VID.

Each buck converter in the TPS563900 device can also be I2C controlled for enabling and disabling the output voltage, reading the output voltage, setting the pulse skipping mode, and reading the power good status and the warning of die temperature.

The TPS563900 device features a dedicated enable pin when the I2C interface is not used. An independent soft-start pin provides flexibility in power-up programmability. Cycle-by-cycle overcurrent protection and hiccup-mode operation limit MOSFET power dissipation in short circuit or over-loading fault conditions. Low-side reverse overcurrent protection also prevents excessive sinking current from damaging the converter.

The TPS563900 device also features a light-load pulse-skipping mode (PSM) that can be controlled by the I2C or MODE pin configuration. The PSM mode allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The TPS563900 device is available in a 32-lead thermally-enhanced HTSSOP (DAP) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 4.5 to 18 V Input, 3.5 A/3.5 A Dual Synchronous Step-down Converter With I2C datasheet 02 Dec 2013
EVM User's guide TPS563900 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 06 Jul 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLVC558 TPS563900 GUI Software

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS563900 18V Input, 3.5A/3.5A Dual Synchronous Step-down Regulator with Voltage Scaling
Simulation model

TPS563900 Unencrypted PSpice Average Model Package (Rev. A)

SLVMA83A.ZIP (60 KB) - PSpice Model
Simulation model

TPS563900 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA84A.ZIP (49 KB) - PSpice Model
Package Pins Download
HTSSOP (DAP) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos