TPS564201 4.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode | TI.com

TPS564201
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.5 V to 17 V input, 4 A output, synchronous step-down converter in Eco-mode

 

Recommended alternative parts

Description

The TPS564201 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS564201 operates in pulse skip mode, maintaining high efficiency during light load operation. The TPS564201 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Features

  • TPS564201 4-A Converter Integrated 50-mΩ and 22-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Pulse Skip Mode
  • 560-kHz Switching Frequency
  • Low Shutdown Current Less than 5 µA
  • 1.6% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS564201 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS564201

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.77 to 7V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS564201 Order now 4.5     17     0.76     7     4     1     500     600     0.4     Enable
Light Load Efficiency
Synchronous Rectification
Soft Start Fixed    
D-CAP2     80     -40 to 125     Catalog     SOT-23-THIN | 6     Converter     6SOT-23-THIN: 5 mm2: 1.6 x 2.9 (SOT-23-THIN | 6)    
TPS564208 Order now 4.5     17     0.76     7     4     1     560     560     0.65     Enable
Forced PWM
Synchronous Rectification
Soft Start Fixed    
D-CAP2     80     -40 to 125     Catalog     SOT-23-THIN | 6     Converter     6SOT-23-THIN: 5 mm2: 1.6 x 2.9 (SOT-23-THIN | 6)    
TPS56428 Order now 4.5     18     0.6     5.5     4     1     650     650     0.25     Enable
Light Load Efficiency
Power Good
Synchronous Rectification
Soft Start Fixed    
D-CAP2     65     -40 to 85     Catalog     SO PowerPAD | 8
VQFN | 14    
Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)