TPS564208

ACTIVE

4.5 V to 17 V input, 4 A output, synchronous step-down converter in FCCM mode

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS564257 ACTIVE 3-V to 17-V input voltage, 4-A FCCM mode, synchronous buck converter Upgrade with improved performance and smaller package.

Product details

Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 17 Type Converter Switching frequency (min) (kHz) 560 Switching frequency (max) (kHz) 560 Features Enable, Forced PWM, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 17 Type Converter Switching frequency (min) (kHz) 560 Switching frequency (max) (kHz) 560 Features Enable, Forced PWM, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS564208 4-A Converter Integrated 50-mΩ and 22-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 560-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1.6% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS564208 With the WEBENCH® Power Designer
  • TPS564208 4-A Converter Integrated 50-mΩ and 22-mΩ FETs
  • D-CAP2™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Continuous Current Mode
  • 560-kHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1.6% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.0 ms
  • Create a Custom Design Using the TPS564208 With the WEBENCH® Power Designer

The TPS564208 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS564208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

The TPS564208 is a simple, easy-to-use, 4-A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component count and also optimized to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS564208 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS564247 ACTIVE 3-V to 16-V input voltage, 4-A FCCM mode, synchronous buck converter in SOT-563 package This product has higher switching frequency and smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS564208 4.5-V to 17-V Input, 4-A Synchronous Step-Down Voltage Regulator in SOT-23 datasheet (Rev. B) PDF | HTML 04 Dec 2017
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
EVM User's guide TPS564208 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Jun 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Application note Space Optimized, “Clam Shell” Layout for Step-Down DC/DC Converters 31 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS564208EVM-801 — TPS564208 4.5V to 17V Input, 4A Output, Synchronous Step-Down Converter Evaluation Module

The TPS564208 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS564208 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBK2A.ZIP (123 KB) - PSpice Model
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos