TPS566235

ACTIVE

4.5-V to 18-V, 6-A synchronous buck converter in 2-mm x 3-mm QFN

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS566231 ACTIVE 3-V to 18-V input, 6-A synchronous step-down voltage regulator with pulse skip mode Upgraded 6-A eco-mode converter product offering more efficiency in a smaller package.

Product details

Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 18 Topology Buck Type Converter Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-HR (RJN) 13 6 mm² 3 x 2
  • Input voltage range: 4.5 V to 18 V
  • Output voltage range: 0.6 V to 7 V
  • ±1% reference voltage at room temperature
  • Supports 6-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • Integrated 25-mΩ and 12-mΩ RDS(on) power FETs
  • 108-µA low quiescent current
  • Selectable Eco-Mode™, Out-Of-Audio™ and FCCM by MODE pin
  • Out-Of-Audio™ light-load operation with switching frequency over 25 kHz
  • Supports pre-biased start up function
  • 600-kHz switching frequency
  • Internal 1-ms soft start
  • Supports ceramic output capacitors
  • Power good indicator
  • Cycle-by-cycle valley over current protection
  • Non-latched for OC, OV, UV, OT and UVLO protections
  • 3.0-mm × 2.0-mm HotRod™ VQFN package
  • Create a Custom Design Using the TPS566235 With the WEBENCH® Power Designer
  • Input voltage range: 4.5 V to 18 V
  • Output voltage range: 0.6 V to 7 V
  • ±1% reference voltage at room temperature
  • Supports 6-A continuous output current
  • D-CAP3™ architecture control for fast transient response
  • Integrated 25-mΩ and 12-mΩ RDS(on) power FETs
  • 108-µA low quiescent current
  • Selectable Eco-Mode™, Out-Of-Audio™ and FCCM by MODE pin
  • Out-Of-Audio™ light-load operation with switching frequency over 25 kHz
  • Supports pre-biased start up function
  • 600-kHz switching frequency
  • Internal 1-ms soft start
  • Supports ceramic output capacitors
  • Power good indicator
  • Cycle-by-cycle valley over current protection
  • Non-latched for OC, OV, UV, OT and UVLO protections
  • 3.0-mm × 2.0-mm HotRod™ VQFN package
  • Create a Custom Design Using the TPS566235 With the WEBENCH® Power Designer

The TPS566235 is a cost effective, high-voltage input, high efficiency synchronous Buck converter with integrated FETs. It enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution.

The TPS566235 employs the D-CAP3™ mode control that provides a fast transient response and good line/load regulation with no external compensation components. It also has a proprietary circuit that enables the device to support low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors. The control topology supports seamless transition between CCM mode at heavy load conditions and DCM operation at light load conditions. There are three operation modes can be configured by MODE pin at light load: Eco-Mode™, Out-Of-Audio™ (OOA) and Forced Continuous Conduction Mode (FCCM). The OOA mode is a unique control feature that keeps the switching frequency above audible frequency with minimum reduction in efficiency.

The TPS566235 supports pre-biased start up and power good indicator. It provides complete protection including OVP, UVP, OCP, OTP and UVLO. The device is available in 3.0-mm x 2.0-mm HotRod™ package and the junction temperature is specified from –40°C to 125°C.

The TPS566235 is a cost effective, high-voltage input, high efficiency synchronous Buck converter with integrated FETs. It enables system designers to complete the suite of various end-equipment power bus regulators with a cost effective, low component count, low standby current solution.

The TPS566235 employs the D-CAP3™ mode control that provides a fast transient response and good line/load regulation with no external compensation components. It also has a proprietary circuit that enables the device to support low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors. The control topology supports seamless transition between CCM mode at heavy load conditions and DCM operation at light load conditions. There are three operation modes can be configured by MODE pin at light load: Eco-Mode™, Out-Of-Audio™ (OOA) and Forced Continuous Conduction Mode (FCCM). The OOA mode is a unique control feature that keeps the switching frequency above audible frequency with minimum reduction in efficiency.

The TPS566235 supports pre-biased start up and power good indicator. It provides complete protection including OVP, UVP, OCP, OTP and UVLO. The device is available in 3.0-mm x 2.0-mm HotRod™ package and the junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS51396A ACTIVE 4.5-V to 24-V, 8-A synchronous step-down voltage regulator Optimized for higher IOUT with a wider VIN and adds adjustable soft start.
TPS566238 ACTIVE 3-V to 18-V input, 6-A synchronous step-down regulator with forced continuous conduction mode Upgraded FCCM converter with improved efficiency.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS566235EVM — 6-A buck converter evaluation module

TPS566235 is a cost effective, high performance, synchronous buck converter with integrated FETs. The TPS566235 evaluation module (EVM) is a fully assembled and tested circuit for evaluating TPS566235 device. It operates with supply input voltage ranging from 4.5 V to 18 V. TPS566235 uses DCAP3 (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS566235 PSPICE Transient Model

SLVMD18.ZIP (114 KB) - PSpice Model
Package Pins Download
VQFN-HR (RJN) 13 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos