TPS56C20

ACTIVE

4.5-V to 17-V, 12-A synchronous buck converter with voltage scaling

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS542A50 ACTIVE 4-V to 18-V input, voltage mode, 15-A synchronous SWIFT™ step-down converter with I2C interface Upgraded current rating with a higher switching frequency in a smaller package.

Product details

Iout (max) (A) 12 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Forced PWM, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed, Voltage Margining Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 1.87 Rating Catalog Operating temperature range (°C) -40 to 85
Iout (max) (A) 12 Vin (min) (V) 4.5 Vin (max) (V) 17 Topology Buck Type Converter Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Enable, Forced PWM, I2C, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed, Voltage Margining Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 1.87 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • D-CAP2™ Control
    • Input Voltage Range: 4.5V to 17V
    • Switching Frequency: 500kHz
    • Optimized for a 1.0µH to 2.2µH Inductor
  • ±1% Output Voltage Accuracy
  • Features via I2C Compatible Interface
    • Output Voltage (VID): 0.6V to 1.87V in 10mV
    • Auto-Skip Eco-mode™ ON/OFF (Light-load)
    • Current Limit Target: 40% to 160%
    • Enabling IC, Reading-back Power-good
    • Hiccup Mode Protection ON/OFF
  • IC Terminal Features
    • Start-up by Using External Resistors
      Output Voltage with VFB Pin: 0.6V to 1.87V
    • Adjustable Soft-start,
      Monotonic Pre-Biased Start-up
    • Power-good
    • I2C Address Programming (2bits)
  • Cycle-by-Cycle Overcurrent Limiting Control
  • Thermal Shutdown (TSD)
  • Undervoltage Lockout (UVLO)
  • TSSOP Package (PWP) with PowerPAD™
  • D-CAP2™ Control
    • Input Voltage Range: 4.5V to 17V
    • Switching Frequency: 500kHz
    • Optimized for a 1.0µH to 2.2µH Inductor
  • ±1% Output Voltage Accuracy
  • Features via I2C Compatible Interface
    • Output Voltage (VID): 0.6V to 1.87V in 10mV
    • Auto-Skip Eco-mode™ ON/OFF (Light-load)
    • Current Limit Target: 40% to 160%
    • Enabling IC, Reading-back Power-good
    • Hiccup Mode Protection ON/OFF
  • IC Terminal Features
    • Start-up by Using External Resistors
      Output Voltage with VFB Pin: 0.6V to 1.87V
    • Adjustable Soft-start,
      Monotonic Pre-Biased Start-up
    • Power-good
    • I2C Address Programming (2bits)
  • Cycle-by-Cycle Overcurrent Limiting Control
  • Thermal Shutdown (TSD)
  • Undervoltage Lockout (UVLO)
  • TSSOP Package (PWP) with PowerPAD™

The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus.

This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components. Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.

The TPS56X20 supports both ultra-low ESR ceramic capacitors and low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP. The device is optimized for a small 1.0µH to 2.2µH inductor saving PCB area.

The TPS56X20 devices are available in the HTSSOP package.

The TPS56X20 is a synchronous DC-DC converter IC (integrated circuit) with a voltage scaling control to power up micro-processors (MCUs) requiring core voltage (VCORE) tune-ups. After the initial power-up, the output voltage can be programmed/scaled by VID codes sent over an I2C compatible bus.

This step-down (buck) converter employs an adaptive on-time D-CAP2 mode control which provides a very fast transient response with no external components. Unlike traditional voltage-/current-mode controls, the D-CAP2 supports seamless transition between PWM mode for higher load and Eco-mode™ for light load. Eco-mode maintains high efficiency in light-load.

The TPS56X20 supports both ultra-low ESR ceramic capacitors and low equivalent series resistance (ESR) output capacitors, such as POSCAP or SP-CAP. The device is optimized for a small 1.0µH to 2.2µH inductor saving PCB area.

The TPS56X20 devices are available in the HTSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS56x20 4.5V to 17V Input, 12A/9A/7A/5A Output, Synchronous Step-Down Voltage Regulator with Voltage Scaling datasheet (Rev. E) PDF | HTML 27 Dec 2017
EVM User's guide TPS56C20 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 10 Jun 2021
Application note A Practical Approach to Higher Output Voltage Applications for I2C Based DC/DC C 21 Apr 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56C20EVM-614 — TPS56X20 5A/7A/9A/12A Synchronous Step-Down Converter Evaluation Module

The TPS56X20EVM-614 is an evaluation module for TPS56X20 series Step-Down voltage regulator family. This board supports four different output current converters TPS56520 (5A), TPS56720 (7A), TPS56920 (9A), and TPS56C20 (12A); the board is shipped with 12A version TPS56C20 mounted. By replacing IC (...)

User guide: PDF | HTML
Not available on TI.com
GUI for evaluation module (EVM)

SLVC555 TPS56C20 PC Software

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS56C20 4.5-V to 17-V, 12-A synchronous buck converter with voltage scaling
Hardware development
Evaluation board
TPS56C20EVM-614 TPS56X20 5A/7A/9A/12A Synchronous Step-Down Converter Evaluation Module
Simulation model

TPS56C20 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA65A.ZIP (89 KB) - PSpice Model
Package Pins Download
HTSSOP (PWP) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos