TPS56C20
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
17V Input, 12A Synchronous Step-Down Regulator with Voltage Scaling

 

Models (2)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS56C20 PSpice Transient Model PSpice Model ZIP 07 Mar 2014

Design kits & evaluation modules (1)

Name Part# Type
TPS56X20 5A/7A/9A/12A Synchronous Step-Down Converter Evaluation Module TPS56C20EVM-614 Evaluation Modules & Boards

Software (1)

TPS56C20 PC Software  (ZIP 190672 KB )    21 Feb 2014  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS56C20

  Min   Max Range
Vin  V 4.5 to 17.0V
Vout  V 0.6 to 1.87V
Iout  A ≤ 12A
Ambient Temp  °C -40 to 125°C