TPS57114-Q1 Automotive 2.95V to 6V, 4A, 2MHz Synchronous Buck Converter | TI.com

TPS57114-Q1 (ACTIVE)

Automotive 2.95V to 6V, 4A, 2MHz Synchronous Buck Converter

 

Description

The TPS57114-Q1 device is a full-featured 6-V, 4-A, synchronous step-down current-mode converter with two integrated MOSFETs.

The TPS57114-Q1 device enables small designs by integrating the MOSFETs, implementing current-mode control to reduce external component count, reducing inductor size by enabling up to 2-MHz switching frequency, and minimizing the IC footprint with a small 3-mm × 3-mm thermally enhanced QFN package.

The TPS57114-Q1 device provides accurate regulation for a variety of loads with an accurate ±1% voltage reference (Vref) over temperature.

Efficiency is maximized through the integrated 12-mΩ MOSFETs and 515-µA typical supply current. Using the enable pin, shutdown supply current is reduced to 5.5 µA by entering a shutdown mode.

The internal undervoltage lockout setting is 2.45 V, but programming the threshold with a resistor network on the enable pin can increase the setting. The slow-start pin controls the output-voltage start-up ramp. An open-drain power-good signal indicates the output is within 93% to 107% of its nominal voltage.

Frequency foldback and thermal shutdown protect the device during an overcurrent condition.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Two 12-mΩ (typical) MOSFETs for High Efficiency
    at 4-A Loads
  • 200-kHz to 2-MHz Switching Frequency
  • 0.8 V ± 1% Voltage Reference Over Temperature
    (–40°C to 150°C)
  • Synchronizes to External Clock
  • Adjustable Slow Start and Sequencing
  • UV and OV Power-Good Output
  • –40°C to 150°C Operating Junction Temperature
    Range
  • Thermally Enhanced 3-mm × 3-mm 16-Pin QFN
  • Pin-Compatible to TPS54418

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS57114-Q1

  Min   Max Range
Vin  V 2.95 to 6.0V
Vout  V 0.8 to 6V
Iout  A ≤ 4A
Ambient Temp  °C -40 to 140°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
TPS57114-Q1 Order now 2.95     6     0.8     4.5     4     1     200     2000     0.515     Enable
Frequency Synchronization
Power Good
Synchronous Rectification
Tracking
UVLO Adjustable    
Current Mode     100     -40 to 125     Automotive     WQFN | 16     Converter     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS54618-Q1 Order now 2.95     6     0.8     4.5     6     1     200     2000     0.515     Enable
Frequency Synchronization
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Automotive     WQFN | 16     Converter     16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
TPS62065-Q1 Order now 2.9     6     0.8     6     2     1     2600     3400     0.018     Enable
Light Load Efficiency
Output Discharge
Spread Spectrum
Synchronous Rectification    
Voltage Mode     100     -40 to 125     Automotive     WSON | 8     Converter     See datasheet (WSON)    
TPS62090-Q1 Order now 2.5     6     0.8     6     3     1     1400     2800     0.02     Enable
Light Load Efficiency
Output Discharge
Power Good
Synchronous Rectification
Tracking    
Constant on-time (COT)
DCS-Control    
100     -40 to 125     Automotive     VQFN | 16     Converter     16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
TPS62260-Q1 Order now 2     6     0.6     6     0.6     1     2250     2250     0.015     Enable
Forced PWM
Light Load Efficiency
Synchronous Rectification    
Voltage Mode     100     -40 to 105
-40 to 85