TPS57160-Q1

ACTIVE

Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM76002-Q1 ACTIVE 3.5V to 60V 3.5A/2.5A Synchronous Voltage Regulator Wettable flank WQFN package with improved performance.

Product details

Iout (max) (A) 1.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Rating Automotive Operating temperature range (°C) -40 to 125
Iout (max) (A) 1.5 Vin (min) (V) 3.5 Vin (max) (V) 60 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58 Rating Automotive Operating temperature range (°C) -40 to 125
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout (UVLO) Voltage
    and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (ti.com/tool/switcherpro)
  • Z-Suffix Offers Improved Delamination
  • Qualified for Automotive Applications
  • 3.5-V to 60-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With Pulse-
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout (UVLO) Voltage
    and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (ti.com/tool/switcherpro)
  • Z-Suffix Offers Improved Delamination

The TPS57160-Q1 device is a 60-V 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA.

Undervoltage lockout is set internally at 2.5 V but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS57160-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD™ (DGQ) or 10-pin VSON (DRC) package. The Z-suffix offers reduced delamination compared to standard device.

The TPS57160-Q1 device is a 60-V 1.5-A step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA.

Undervoltage lockout is set internally at 2.5 V but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow-start pin that can also be configured for sequencing or tracking. An open-drain power-good signal indicates the output is within 92% to 109% of the nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS57160-Q1 device is available in a 10-pin thermally enhanced MSOP-PowerPAD™ (DGQ) or 10-pin VSON (DRC) package. The Z-suffix offers reduced delamination compared to standard device.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS57160-Q1 1.5-A 60-V Step-Down DC-DC Converter With Eco-mode™ Control datasheet (Rev. E) PDF | HTML 19 Mar 2015
Application note Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 23 May 2019
Application note Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 08 Dec 2015
Application note TPS54xxx-Q1 and TPS57xxx-Q1 Devices EMC Performance Comparison Study 17 Nov 2015
Application note TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 03 Nov 2015
Application note Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 05 Mar 2015
EVM User's guide TPS57160EVM User's Guide 03 Jun 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS57160-Q1EVM — TPS57160-Q1EVM: EMC Optimized EVM featuring the TPS57160-Q1 Step-down DC/DC Converter

The TPS57160-Q1EVM is optimized to meet the CISPR25 EMC Standard for automotive components. It requires an input voltage between 9V and 16V and will provide an output voltage of 5V at 1A. The layout has been designed to reduce emissions to levels deemed acceptable by the aforementioned standard. (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS92662AEVM6-104 — TPS92662A-Q1 six channel matrix evaluation module

The TPS92662AEVM6-104 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662A-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662AEVM (...)
Evaluation board

TPS92662EVM6-900 — TPS92662-Q1 six channel matrix evaluation module

The TPS92662EVM6-900 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662EVM (...)
Evaluation board

TPS92663EVM6-901 — TPS92663-Q1 Six Channel Matrix Evaluation Module

The TPS92663EVM6-901 consists of 63 individually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92663-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92663EVM Software (...)
Simulation model

TPS57160-Q1 PSpice Transient Model

SLVM817.ZIP (86 KB) - PSpice Model
Simulation model

TPS57160-Q1 Unencrypted PSpice Transient Model

SLVMCV2.ZIP (7 KB) - PSpice Model
Calculation tool

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54240-Q1 Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™ TPS54260-Q1 Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™ TPS57040-Q1 Automotive 3.5V to 42V, 500mA Buck Converter with Eco-Mode™ TPS57060-Q1 Automotive 3.5V to 60V, 500mA Buck Converter with Eco-Mode™ TPS57140-EP TPS57140-EP 1.5-A 42-V STEP-DOWN DC-DC CONVERTER WITH Eco-mode™ CONTROL TPS57140-Q1 Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™ TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™
Reference designs

PMP30942 — Automotive 5-W inverting buck-boost reference design for lidar

This tiny inverting buck boost provides negative voltage up to -45 V out of input voltage 5.2 V for lidar applications. Maximum load current is limited to 120 mA. For bigger loads, use TPS54260 or TPS54360. These buck devices are suitable for high duty-cycle range and easy startup below 5-V input.
Test report: PDF
Reference designs

TIDA-050040 — Automotive LED headlight driver module for halogen replacement reference design

This reference design showcases the TPS92682 and the TPS92520 as a fully self functional three-channel LED driver for headlight applications.  The design is intended to be a low-cost halogen headlight module replacement compatible with an automotive body control module.  The three LED (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-050030 — 120W dual-stage matrix compatible automotive headlight ECU reference design

This reference design details a headlight ECU using an interleaved boost in voltage regulation mode feeding four synchronous buck channels. This design is also capable of matrix headlight control and is mounted to a heatsink and enclosure to emulate an automotive headlight ECU. The TPS92682-Q1 is (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30473 — Lowest noise auxiliary dual output power supply reference design

This reference design is a 2 x 1-W inverting buck boost converter. The two output voltages (+5 V and -5 V) are produced from one single buck silicon (TPS57160-Q1). Post regulators (and post filters) ensure ripple free output voltages. Input voltage range covers automotive and industrial (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HVSSOP (DGQ) 10 View options
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos