TPS59610 Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing | TI.com

TPS59610 (ACTIVE) Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing

Single Phase, D-CAP+™ Sync Buck Controller for IMVP6+ CPU and GPU in Embedded Computing - TPS59610
Datasheet
 

Special note

This device is designed specifically to power IMVP Mobile Processors under a strict disclosure agreement with Intel. The end user must have a current CNDA Agreement in place with Intel. For more information please contact IMVP@list.ti.com.

Special Note

This device is designed specifically to power IMVP Mobile Processors under a strict disclosure agreement with Intel. The end user must have a current CNDA Agreement in place with Intel. For more information please contact IMVP@list.ti.com.

Description

The TPS59610 is a fully Intel-compliant single-phase synchronous buck controller with integrated gate drivers designed for use in low-power CPUs and Intel integrated Graphics solutions for IMVP-6+ generation notebook systems. Advanced control features such as D-CAP+ architecture and OSR overshoot reduction provide fast transient response, lowest output capacitance and high efficiency. The TPS59610 DAC provides the 5-bit graphics render VID. The TPS59610 provides the full compliment of IMVP6+ I/O including VR_TT, and PMON. Adjustable control of VCORE slew rate and voltage positioning round out the IMVP6+ features. In addition, the TPS59610 includes two high-current FET gate drivers to drive external N-channel FETs with low switching loss.

Features

  • Minimum External Parts Count
  • Full IMVP6+ Compliance, Including VR_TT and Output Power Monitor
  • Dual Mode DAC supports 5-Bit and 7-Bit VIDs
  • 0.3-V to 1.5-V Output Range
  • ±8 mV VCORE Accuracy Over Line/Load/Temp
  • Optimized Efficiency at Light and Heavy Loads
  • Patented Output Overshoot Reduction (OSR) Reduces Output Capacitance
  • Accurate, Adjustable Voltage Positioning
  • Selectable 200/300/400/500 kHz Frequency
  • 3-V to 28-V Conversion Voltage Range
  • Fast FET Driver w/Integrated Boost Diode
  • Integrated OVP Can Be Disabled
  • Available in 5 × 5, 32-Pin QFN PowerPAD Package
  • APPLICATIONS
    • IMVP6+ Single-Phase CPU and GPU VCORE Embedded Computing Applications

Intel Is a trademark of Texas Instruments

Parametrics

Compare all products in Buck controllers (external switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Number of Phases Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Control mode
TPS59610 Order now 3     28     0.3     1.5     60     1     1     200     500     1.8     PVID     50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS59124 Order now 3     28     0.76     5.5     10     2     1     240     420     0.4     Enable
Light Load Efficiency
Power Good
Synchronous Rectification    
88     -40 to 85     Catalog     VQFN | 24     Controller     D-CAP    
TPS59611 Order now 3     28     0.3     1.5     60     1     1+1     200     500     1.8     PVID     50     -40 to 105     Catalog     VQFN | 32     Controller     D-CAP+    
TPS59620 Order now 3     28     0.3     1.5     60     1     2     200     500     2.5     PVID     50     -40 to 105     Catalog     VQFN | 40     Controller     D-CAP+    
TPS59621 Order now 3     28     0.3     1.5     60     1     2+1     200     500     2.3     PVID     50     -40 to 105     Catalog     VQFN | 40     Controller     D-CAP+