Home Power management DC/DC switching regulators Charge pumps (inductorless)

TPS60140

ACTIVE

Regulated 5-V Charge Pump Voltage Tripler With Low Battery Indicator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
MAX660 ACTIVE 10 kHz/80 kHz switched capacitor voltage converter Wider voltage range, smaller solution size

Product details

Vin (min) (V) 1.8 Vin (max) (V) 3.6 Vout (min) (V) 5 Vout (max) (V) 5 Iout (max) (A) 0.1 Regulated outputs (#) 1 Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Iq (typ) (mA) 0.055 Features Enable Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
Vin (min) (V) 1.8 Vin (max) (V) 3.6 Vout (min) (V) 5 Vout (max) (V) 5 Iout (max) (A) 0.1 Regulated outputs (#) 1 Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Iq (typ) (mA) 0.055 Features Enable Operating temperature range (°C) -40 to 85 Rating Catalog Type Charge pump
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Regulated 5 V ±4% Output Voltage
  • Up to 100-mA Output Current
  • 1.8-V to 3.6-V Input Voltage Range
  • 65-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown
  • Integrated Low-Battery or Power-Good Indicator
  • Low-Output Voltage Ripple Over Complete Output
    Current Range
  • Easy-to-Design With Low-EMI Power Supply
    Because No Inductors Are Required
  • Evaluation Module Available (TPS60140EVM-144)
  • Available in a 6.5-mm × 4.4-mm 20-Pin HTSSOP
    Package
  • Regulated 5 V ±4% Output Voltage
  • Up to 100-mA Output Current
  • 1.8-V to 3.6-V Input Voltage Range
  • 65-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current, Battery Is Isolated
    From Load in Shutdown
  • Integrated Low-Battery or Power-Good Indicator
  • Low-Output Voltage Ripple Over Complete Output
    Current Range
  • Easy-to-Design With Low-EMI Power Supply
    Because No Inductors Are Required
  • Evaluation Module Available (TPS60140EVM-144)
  • Available in a 6.5-mm × 4.4-mm 20-Pin HTSSOP
    Package

The TPS6014x step-up, regulated charge pumps generate a 5-V ±4% output voltage from a 1.8-V to 3.6-V input voltage range. The devices are typically powered by two alkaline, NiCd, or NiMH battery cells and provide an output current of minimum 100 mA from a 2-V input. Only four external capacitors are needed to build a complete voltage tripler charge pump.

The devices regulate the output by using the pulse-skip topology. The controller is optimized for lowest output voltage ripple over the complete output current range. The output peak current and therefore the output voltage ripple are drastically reduced compared to a conventional pulse-skip topology by regulating the charge pump output resistance. At light loads the maximum output resistance is limited to assure a low quiescent current.

The TPS60140 includes a low-battery comparator that issues a warning if the battery voltage drops below a user-adjustable threshold voltage. The TPS60141 features a power-good output that goes active when the output voltage reaches 90% of its nominal value.

The logic shutdown function disables the converter, reduces the supply current to a maximum of 1 µA and disconnects the output from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors, therefore, EMI is of little concern. The TPS6014x operates over a free-air temperature range of –40°C to 85°C. It is available in the small, thermally enhanced 20-pin HTSSOP package (PWP).

The TPS6014x step-up, regulated charge pumps generate a 5-V ±4% output voltage from a 1.8-V to 3.6-V input voltage range. The devices are typically powered by two alkaline, NiCd, or NiMH battery cells and provide an output current of minimum 100 mA from a 2-V input. Only four external capacitors are needed to build a complete voltage tripler charge pump.

The devices regulate the output by using the pulse-skip topology. The controller is optimized for lowest output voltage ripple over the complete output current range. The output peak current and therefore the output voltage ripple are drastically reduced compared to a conventional pulse-skip topology by regulating the charge pump output resistance. At light loads the maximum output resistance is limited to assure a low quiescent current.

The TPS60140 includes a low-battery comparator that issues a warning if the battery voltage drops below a user-adjustable threshold voltage. The TPS60141 features a power-good output that goes active when the output voltage reaches 90% of its nominal value.

The logic shutdown function disables the converter, reduces the supply current to a maximum of 1 µA and disconnects the output from the input. Special current-control circuitry prevents excessive current from being drawn from the battery during start-up. This DC/DC converter requires no inductors, therefore, EMI is of little concern. The TPS6014x operates over a free-air temperature range of –40°C to 85°C. It is available in the small, thermally enhanced 20-pin HTSSOP package (PWP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS6014x Low Power DC-DC Converter Regulated 5-V, 100-mA Charge Pump Voltage Tripler datasheet (Rev. A) PDF | HTML 24 Nov 2015
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
User guide TPS6014x Charge Pump Evaluation Module User's Guide 02 Mar 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60140EVM-144 — 2 battery cells to 5.0V, min. 100mA voltage tripler charge pump EVM

The TPS60140EVM-144 is an evaluation tool for the regulated voltage tripler charge pump TPS60140. The package includes a tested evalutation module (EVM), an EVM user's guide (SLVU023) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. The (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos