TPS60241 170 uVrms Zero-Ripple Switched Cap Boost Converter With Fixed 5.0V Output For VCO Supply | TI.com

TPS60241 (ACTIVE)

170 uVrms Zero-Ripple Switched Cap Boost Converter With Fixed 5.0V Output For VCO Supply

 

Description

The TPS6024x devices are a family of switched capacitor voltage converters, ideally suited for voltage-controlled oscillator (VCO) and phase-locked loop (PLL) applications that require low noise and tight tolerances. Its dual-cap design uses four ceramic capacitors to provide ultra-low output ripple with high efficiency, while eliminating the need for inefficient linear regulators.

The TPS6024x devices operate down to 1.8 V, supporting a 3.3-V, 2.7-V, 3-V output from two-cell, nickel- or alkaline-based chemistries, whereas the TPS60241 works with 2.7-V to 5.5-V input voltage providing a 5-V output. The devices work equally well for low EMI DC–DC step-up conversion without the need for an inductor. The high switching frequency (typical 160 kHz) promotes the use of small surface-mount capacitors, saving board space. The shutdown mode of the converter conserves battery energy.

The devices are thermally protected and current-limited for reliable operation even under persisting fault conditions. Normal quiescent current (ground pin current) is only 250 µA, and typically 0.1 µA in shutdown mode. The TPS6024x devices come in a thin, 8-pin VSSOP package with a component height of only 1.1 mm.

Features

  • Wide Input Voltage Range from 1.8 V to 5.5 V
  • Regulated 2.7-V, 3-V, 3.3-V or 5-V Output
    Voltage With ±2.5% Accuracy Over Load
  • Up to 25-mA Output Current
  • 170-µVrms Zero Ripple Output:
    at 20 Hz to 10 MHz Bandwidth
  • Up to 90% Efficiency
  • Minimum Number of External Components
    • No Inductors
    • Only Small Ceramic Chip Capacitors
  • Shutdown Mode: 0.1 µA Typical
  • Thermal Protection and Current Limit
  • Micro-Small 8-Pin VSSOP Package
  • EVM Available TPS60241EVM-194

Parametrics

Compare all products in Charge pumps (inductorless) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Operating temperature range (C) Type Rating Package Group
TPS60241 Order now 2.7     5.5     5     5     0.025     1     100     220     0.25     Enable     -40 to 85     Charge Pump     Catalog     VSSOP | 8    
TPS60240 Order now 1.8     5.5     3.3     3.3     0.025     1     100     220     0.25     Enable     -40 to 85     Charge Pump     Catalog     VSSOP | 8    
TPS60242 Order now 1.8     5.5     2.7     2.7     0.025     1     100     220     0.25     Enable     -40 to 85     Charge Pump     Catalog     VSSOP | 8    
TPS60243 Order now 1.8     5.5     3     3     0.025     1     100     220     0.25     Enable     -40 to 85     Charge Pump     Catalog     VSSOP | 8