Home Power management LED drivers Backlight LED drivers

TPS60250

ACTIVE

High efficiency charge pump for 7 WLEDs with I2C interface with 0x77 I2C slave address

Product details

Number of channels 7 Vin (min) (V) 3 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 875 Duty cycle (max) (%) 0.23 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features Analog Dimming, Enable/Shutdown, I2C control, Integrated Switch, Load Disconnect During Shutdown, OVP, Soft Start, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 7 Vin (min) (V) 3 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 875 Duty cycle (max) (%) 0.23 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features Analog Dimming, Enable/Shutdown, I2C control, Integrated Switch, Load Disconnect During Shutdown, OVP, Soft Start, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • 3.0 V to 6.0 V Input Voltage Range
  • ×1 and ×1.5 Charge Pump
  • Fully Programmable Current with I2C
    • 64 Dimming Steps with 25mA Maximum (Sub and Main Display Banks)
    • 4 Dimming Steps with 80mA Maximum (DM5 for Auxiliary Application)
  • 2% Current Matching for Sub LEDs at Light Load Condition (Each 100µA)
  • 750 kHz Charge Pump Frequency
  • Continuous 230mA Maximum Output Current
  • Auto Switching Between ×1 and ×1.5 Mode for Maximum Efficiency
  • Built-in Soft Start and Current Limit
  • Open Lamp Detection
  • 16-Pin 3mm x 3mm QFN
  • TPS60250 (I2C Slave Address: 1110111)
  • TPS60252 (I2C Slave Address: 1110110)
  • APPLICATIONS
    • Cellular Phones
    • PDA, PMP, GPS (Up To 4 Inch LCD Display)
    • Multidisplay Handheld Devices
  • 3.0 V to 6.0 V Input Voltage Range
  • ×1 and ×1.5 Charge Pump
  • Fully Programmable Current with I2C
    • 64 Dimming Steps with 25mA Maximum (Sub and Main Display Banks)
    • 4 Dimming Steps with 80mA Maximum (DM5 for Auxiliary Application)
  • 2% Current Matching for Sub LEDs at Light Load Condition (Each 100µA)
  • 750 kHz Charge Pump Frequency
  • Continuous 230mA Maximum Output Current
  • Auto Switching Between ×1 and ×1.5 Mode for Maximum Efficiency
  • Built-in Soft Start and Current Limit
  • Open Lamp Detection
  • 16-Pin 3mm x 3mm QFN
  • TPS60250 (I2C Slave Address: 1110111)
  • TPS60252 (I2C Slave Address: 1110110)
  • APPLICATIONS
    • Cellular Phones
    • PDA, PMP, GPS (Up To 4 Inch LCD Display)
    • Multidisplay Handheld Devices

The TPS60250/2 are high efficiency, constant frequency charge pump DC/DC converters that use dual mode 1× and 1.5× conversions to maximize efficiency over the input voltage range. The devices drive up to five white LEDs for the main display and up to two white LEDs for the sub display with regulated constant current for uniform intensity. By utilizing adaptive 1×/1.5× charge pump modes and very low-dropout current regulators, the TPS60250/2 achieve high efficiency over the full 1-cell lithium-battery input voltage range.

Four enable inputs, ENmain, ENsub1, ENsub2, and ENaux, available through the I2C, are used for simple on/off controls for the independent main, sub1, sub2, and DM5 displays, respectively. To lower the operating current when using one sub display LED, the devices provide completely separate operation for the sub display LEDs.

The TPS60250/2 are available in a 16-pin 3mm x 3mm thin QFN.

The TPS60250/2 are high efficiency, constant frequency charge pump DC/DC converters that use dual mode 1× and 1.5× conversions to maximize efficiency over the input voltage range. The devices drive up to five white LEDs for the main display and up to two white LEDs for the sub display with regulated constant current for uniform intensity. By utilizing adaptive 1×/1.5× charge pump modes and very low-dropout current regulators, the TPS60250/2 achieve high efficiency over the full 1-cell lithium-battery input voltage range.

Four enable inputs, ENmain, ENsub1, ENsub2, and ENaux, available through the I2C, are used for simple on/off controls for the independent main, sub1, sub2, and DM5 displays, respectively. To lower the operating current when using one sub display LED, the devices provide completely separate operation for the sub display LEDs.

The TPS60250/2 are available in a 16-pin 3mm x 3mm thin QFN.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet High Efficiency Charge Pump for 7 WLEDs with I2C Interface datasheet (Rev. C) 23 Apr 2008
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
EVM User's guide TPS60250EVM-185 (Rev. B) 12 Dec 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60250EVM-185 — TPS60250 Evaluation Module

The TPS60250EVM-185 is an evaluation module for the TPS60250 high efficiency charge pump DC/DC converter for WLED drivers. The TPS60250 uses a dual mode load switch 1X and 1.5X conversion to maximize efficiency. It drives up to five white LEDs in the main display and up to two white LEDs with (...)

User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SLVC113 TPS6025xEVM Software

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
TPS60250 High efficiency charge pump for 7 WLEDs with I2C interface with 0x77 I2C slave address TPS60252 High efficiency charge pump for 7 WLEDs with I2C interface with 0x76 I2C slave address
Hardware development
Evaluation board
TPS60250EVM-185 TPS60250 Evaluation Module
Gerber file

TPS60250EVM-185 Gerber Files

SLVC119.ZIP (106 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos