Home Power management LED drivers Backlight LED drivers

TPS60255

ACTIVE

7-channel, high efficiency 175-mA charge pump for white LED backlight

Product details

Number of channels 7 Vin (min) (V) 2.7 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 875 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features Analog Dimming, EasyScale 1-Wire Interface, Enable/Shutdown, Fault Detection, Integrated Switch, Load Disconnect During Shutdown, OVP, Soft Start, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 7 Vin (min) (V) 2.7 Vin (max) (V) 6 Vout (min) (V) 2.7 Vout (max) (V) 6.5 Type Capacitive Switching frequency (max) (kHz) 875 Duty cycle (max) (%) 100 LED current per channel (mA) 25 Peak efficiency (%) 93 Topology Boost Features Analog Dimming, EasyScale 1-Wire Interface, Enable/Shutdown, Fault Detection, Integrated Switch, Load Disconnect During Shutdown, OVP, Soft Start, Synchronous Rectification Operating temperature range (°C) -40 to 85 Rating Catalog
WQFN (RTE) 16 9 mm² 3 x 3
  • 2.7 V to 6.0 V Input Voltage Range
  • 1× and 1.5× Charge Pump
  • Auto Switching Between 1× and 1.5× Modes
  • 750 kHz Charge Pump Frequency
  • Seven Individually-regulated WLED Current Sinks
  • Single- Wire Interface for Dimming and ON/OFF Control
  • 25 mA max LED Current for Six Current Sinks
  • One 80 mA Current Sink
  • Open WLED Detection
  • Built-in Soft Start and Current Limit
  • 16-pin, 3 mm × 3 mm QFN Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Navigation Displays
    • Multi-display Handheld Devices
  • 2.7 V to 6.0 V Input Voltage Range
  • 1× and 1.5× Charge Pump
  • Auto Switching Between 1× and 1.5× Modes
  • 750 kHz Charge Pump Frequency
  • Seven Individually-regulated WLED Current Sinks
  • Single- Wire Interface for Dimming and ON/OFF Control
  • 25 mA max LED Current for Six Current Sinks
  • One 80 mA Current Sink
  • Open WLED Detection
  • Built-in Soft Start and Current Limit
  • 16-pin, 3 mm × 3 mm QFN Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Navigation Displays
    • Multi-display Handheld Devices

The TPS60255 is a high-efficiency, constant frequency charge pump DC/DC converter that uses 1× and 1.5× conversion to maximize efficiency for the input voltage range. By using adaptive 1×/1.5× charge-pump modes and very low dropout current regulators, the TPS60255 achieves high efficiency for the entire one-cell lithium battery range. The protection features include soft start, over-current limit, thermal shut down, and over-voltage detection. The device automatically detects and removes unused current sinks from the control loop.

This device drives six 25 mA current sinks and one 80 mA current sink. These current regulators are programmed by three independent brightness registers and five ON/OFF bits using a single-wire interface (EasyScale™). This offers flexible applications for a variety of lighting control in portable devices.

The TPS60255 is a high-efficiency, constant frequency charge pump DC/DC converter that uses 1× and 1.5× conversion to maximize efficiency for the input voltage range. By using adaptive 1×/1.5× charge-pump modes and very low dropout current regulators, the TPS60255 achieves high efficiency for the entire one-cell lithium battery range. The protection features include soft start, over-current limit, thermal shut down, and over-voltage detection. The device automatically detects and removes unused current sinks from the control loop.

This device drives six 25 mA current sinks and one 80 mA current sink. These current regulators are programmed by three independent brightness registers and five ON/OFF bits using a single-wire interface (EasyScale™). This offers flexible applications for a variety of lighting control in portable devices.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet HIGH EFFICIENCY CHARGE PUMP FOR 7 WLEDs DRIVER WITH 1 WIRE INTERFACE datasheet 24 Mar 2008
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
EVM User's guide TPS60255EVM-262 03 Mar 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RTE) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos