TPS60402-Q1 Automotive Unregulated 60mA Charge Pump Voltage Inverter with 50kHz Fixed Frequency | TI.com

TPS60402-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Unregulated 60mA Charge Pump Voltage Inverter with 50kHz Fixed Frequency

 

Description

The TPS6040x-Q1 family of devices generate an unregulated negative output voltage from an input voltage ranging from 1.8 V to 5.25 V. The devices are typically supplied by a preregulated supply rail of 5 V or 3.3 V. Due to its wide-input voltage range, two or three NiCd, NiMH, or alkaline battery cells, as well as one Li-Ion cell, can also power them.

Only three external 1-µF capacitors are required to build a complete DC-DC charge pump inverter. Assembled in a 5-pin SOT-23 package, the complete converter can be built on a 50-mm2 board area. Replacing the Schottky diode typically needed for start-up into load with integrated circuitry can achieve additional board area and component count reduction.

The TPS6040x-Q1 can deliver a maximum output current of 60 mA, with a typical conversion efficiency of greater than 90% over a wide output current range. Three device options TPS60401/2/3-Q1 with 20-kHz, 50-kHz, and 250-kHz fixed frequency operation are available. TPS60400-Q1 device comes with a variable switching frequency to reduce operating current in applications with a wide load range and enables the design with low-value capacitors.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Inverts Input Supply Voltage
  • Up to 60-mA Output Current
  • Only Three Small 1-µF Ceramic Capacitors Needed
  • Input Voltage Range From 1.8 V to 5.25 V
  • PowerSave-Mode for Improved Efficiency at Low Output Currents (TPS60400-Q1)
  • Device Quiescent Current Typical: 100 µA
  • Integrated Active Schottky-Diode for Start-Up Into Load
  • Small 5-Pin SOT23 Package
  • Evaluation Module Available: TPS60400EVM-178

Parametrics

Compare all products in Charge pumps (inductorless) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Operating temperature range (C) Type Rating Package Group
TPS60402-Q1 Order now 1.8     5.25     -1.8     -5.25     0.06     1     50     50     0.12     -40 to 125     Charge Pump     Automotive     SOT-23 | 5    
TPS60400-Q1 Order now 1.8     5.25     -1.8     -5.25     0.06     1     50     250     0.125     -40 to 125     Charge Pump     Automotive     SOT-23 | 5    
TPS60401-Q1 Order now 1.8     5.25     -1.8     -5.25     0.06     1     20     20     0.065     -40 to 125     Charge Pump     Automotive     SOT-23 | 5    
TPS60403-Q1 Order now 1.8     5.25     -1.8     -5.25     0.06     1     250     250     0.425     -40 to 125     Charge Pump     Automotive     SOT-23 | 5