TPS60403

ACTIVE

60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation

Part number Buy Inventory Qty | Price (USD) HIDDEN - Base price Package qty | Carrier HIDDEN - Package quantity Package | Pins Buy from distributors Samples Material type Operating temperature range (°C) Device marking Lead finish/Ball material MSL rating/Peak reflow RoHS REACH Material content MTBF/FIT rate Qualification summary Ongoing reliability monitoring
hidden hidden

TPS60403DBVR

Same as: TPS60403DBVRG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
128,768 1ku | $0.28 1-99 $0.70 100-249 $0.54 250-999 $0.40 1,000+ $0.28 .28 3,000 | LARGE T&R 3000 SOT-23 (DBV) | 5 Distributors Arrow >10k Global stock Avnet No stock Avnet: Silica 3,000 Digi-Key >10k Global stock Mouser Electronics >10k Global stock Not available Production -40 to 85 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View

TPS60403DBVT

Same as: TPS60403DBVTG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above. ACTIVE
6,655 1ku | $0.32 1-99 $0.80 100-249 $0.62 250-999 $0.45 1,000+ $0.32 .32 250 | SMALL T&R 250 SOT-23 (DBV) | 5 Distributors Arrow 6,554 Global stock Avnet No stock Avnet: Silica 125 Digi-Key 7,454 Global stock Mouser Electronics 5,428 Global stock Rochester Elec. - Overstock 305 Request sample Production -40 to 85 View
NIPDAU
Level-1-260C-UNLIM Yes Yes View View View View