TPS61041
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

 

Models (3)

Title Category Type Date
TPS61041 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 09 Mar 2011
TPS61041 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 09 Mar 2011
TPS61041 PSpice Transient Model PSpice Model ZIP 15 Oct 2010

Design kits & evaluation modules (3)

Name Part# Type
TPS61040 Boost Converter Evaluation Module for LCD Supply, 18V/20mA TPS61040EVM-001 Evaluation Modules & Boards
TPS61040 Boost Converter Evaluation Module for White LED Supply TPS61040EVM-002 Evaluation Modules & Boards
TPS61045 Evaluation Module TPS61045EVM-231 Evaluation Modules & Boards

Reference designs

Ethernet/IP Communications Dev Platform

Targeted for Ethernet/IP slave communications, this development platform allows designers to mplement Ethernet/IP communications standards in a broad range of industrial automation equipment. It enables low foot print designs in applications such as industrial automation, factory automation or (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Boost with Charge Pump (35V to 50V@1mA) PMP5528 Texas Instruments Reference designs

Software (1)

TPS61040 and TPS61041 Worksheet Software Tool (Rev. B)  (ZIP 36 KB )    10 Nov 2005  

Development tools (1)

Name Part# Type
Free Tool: TPS61040 And TPS6141 Component Calculator TPS6104XCALC Calculation Tools

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61041 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61041

  Min   Max Range
Vin  V 1.8 to 6.0V
Vout  V 1.8 to 28V
Iout  A ≤ 0.25A
Ambient Temp  °C -40 to 85°C