TPS61046 28-V Output Voltage Boost Converter in WCSP Package | TI.com

TPS61046 (ACTIVE)

28-V Output Voltage Boost Converter in WCSP Package

 

Recommended alternative parts

  • TPS61093  -  For applications requiring higher current limits or QFN package

Description

The TPS61046 is a highly integrated boost converter designed for applications requiring high voltage and tiny solution size such as PMOLED panel and sensor module. The TPS61046 integrates a 30-V power switch, input/output isolation switch, and power diode. It can output up to 28 V from input of a Li+ battery or two cell alkaline batteries in series.

The TPS61046 operates with a switching frequency at 1.0 MHz. This allows the use of small external components. The TPS61046 has an internal default 12-V output voltage setting by connecting the FB pin to the VIN pin. Thus it only needs three external components to get 12-V output voltage. Together with WCSP package, the TPS61046 gives a very small overall solution size. The TPS61046 has typical 900-mA switch current limit. It has 10-ms built-in soft start time to minimize the inrush current. When the TPS61046 is in shutdown mode, the isolation switch disconnects the output from input to minimize the leakage current. The TPS61064 also implements output short circuit protection, output over-voltage protection and thermal shutdown.

The TPS61046 is available in a 6-pin 0.80-mm × 1.20-mm WCSP package.

Features

  • Input Voltage Range: 1.8 V to 5.5 V, 1.6 V after
    Startup
  • Output Voltage Up to 28 V
  • Integrated Power Diode and Isolation Switch
  • 900-mA (typical) Switch Current
  • Up to 85% Efficiency at 3.6-V Input and 12-V
    Output
  • 500-nA Ultra-low Shutdown Current
  • ±2% Output Voltage Accuracy
  • Power Save Operation Mode at Light Load
  • Internal 10-ms Soft Start Time
  • True Disconnection between Input and Output
    during Shutdown
  • Output Short Circuit Protection
  • Output Over-Voltage Protection
  • Thermal Shutdown Protection
  • 0.80-mm × 1.20-mm WCSP package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61046

  Min   Max Range
Vin  V 1.6 to 5.5V
Vout  V 5 to 28V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61046 Order now 1.8     5.5     4.5     28     0.9     1     850     1250     0.11     Enable
Light Load Efficiency
Load Disconnect    
90     -40 to 85     Converter     Catalog     DSBGA | 6    
TLV61046A Order now 1.8     5.5     3.3     28     0.9     1     850     1250     0.11     Enable
Light Load Efficiency
Load Disconnect    
90     -40 to 125     Converter     Catalog     SOT-23 | 6    
TPS61040 Order now 1.8     6     1.8     28     0.4     1     50     1000     0.028     Enable     88     -40 to 85     Converter     Catalog     SOT-23-THIN | 5
SOT-23 | 5
WSON | 6    
TPS61041 Order now 1.8     6     1.8     28     0.25     1     50     1000     0.028     Enable     88     -40 to 85     Converter     Catalog     SOT-23 | 5
WSON | 6    
TPS61045 Order now 1.8     6     1.8     28     0.3     1     50     1000     0.04     Enable
Load Disconnect    
88     -40 to 85     Converter     Catalog     SON | 8    
TPS61087 Order now 2.5     6     3     18.5     4     1     900     1500     0.075     Enable
Power Good    
90