TPS61046 (ACTIVE) 28-V Output Voltage Boost Converter in WCSP Package

 

Models (2)

Title Category Type Size (KB) Date Views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views
TPS61046 PSpice Transient Model PSpice Model ZIP 40 KB 13 Jul 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS61046 28V Boost Converter in WCSP Package Evaluation Module TPS61046EVM-682 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Power Reference Design for a Wearable Device with Wireless Charging using the bq51003 and bq25120

Wearable devices require advanced power management to achieve long battery run times with always-on functionality.  Additionally, the devices need to use small rechargeable batteries and enable small footprint designs.  This application note shows the implementation of a scalable power (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61046

  Min   Max Range
Vin  V 1.6 to 5.5V
Vout  V 5 to 28V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 125°C