TPS61070 (ACTIVE)

Adjustable, 600-mA Switch, 90% Efficient PFM/PWM Boost Converter in ThinSOT-23

 

Models (2)

Title Category Type Size (KB) Date Views
TPS61070 PSpice Transient Model (Rev. A) PSpice Model ZIP 95 KB 12 Jun 2017 0 views
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 245 KB 06 Nov 2015 0 views

Design kits & evaluation modules (1)

Name Part# Type
TPS61070 Evaluation Module TPS61070EVM-062 Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Reference Design to Extend Coin Cell Battery Run Time in Wireless Ultrasonic Gas Leak Detector

This reference design demonstrates a low-power wireless sensor which detects gas leaks by analyzing the ultrasonic spectrum for particular signatures. The system is designed to operate from a single Li-Primary coin cell and communicate wirelessly to a base station, which removes all requirements for (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
5.0V @ 70mA Boost Converter PMP8523 Texas Instruments Reference designs

Software (1)

Gerber Files for TPS61070EVM  (ZIP 86 KB )    24 Sep 2007  
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61070

  Min   Max Range
Vin  V 0.9 to 5.5V
Vout  V 1.8 to 5.5V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C