TPS61071 Adjustable, 600-mA Switch, 90% Efficient PWM Boost Converter in ThinSOT-23 | TI.com

TPS61071
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Adjustable, 600-mA Switch, 90% Efficient PWM Boost Converter in ThinSOT-23

 

Description

The TPS6107x devices provide a power supply solution for products powered by either a one-cell, two-cell, or three-cell alkaline, NiCd or NiMH, or one-cell Li-ion or Li-polymer battery. Output currents can go as high as 75 mA while using a single-cell alkaline, and discharge it down to 0.9 V. It can also be used for generating 5 V at 200 mA from a 3.3-V rail or a Li-ion battery. The boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using a synchronous rectifier to obtain maximum efficiency. At low load currents the TPS61070 and TPS61073 enter the power-save mode to maintain a high efficiency over a wide load current range. The power-save mode is disabled in the TPS61071 and TPS61072, forcing the converters to operate at a fixed switching frequency. The maximum peak current in the boost switch is typically limited to a value of 600 mA.

The TPS6107x output voltage is programmed by an external resistor divider. The converter can be disabled to minimize battery drain. During shutdown, the load is completely disconnected from the battery. The device is packaged in a 6-pin thin SOT23 package (DDC).

For all available packages, see the orderable addendum at the end of the datasheet.

Features

  • 90% Efficient Synchronous Boost Converter
    • 75-mA Output Current at 3.3 V From 0.9-V
      Input
    • 150-mA Output Current at 3.3 V From 1.8-V
      Input
  • Device Quiescent Current: 19 µA (Typ)
  • Input Voltage Range: 0.9 V to 5.5 V
  • Adjustable Output Voltage Up to 5.5 V
  • Power-Save Mode Version Available for
    Improved Efficiency at Low Output Power
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Small 6-Pin Thin SOT23 Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61071

  Min   Max Range
Vin  V 0.9 to 5.5V
Vout  V 1.8 to 5.5V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Boost converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Switch current limit (Typ) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Duty cycle (Max) (%) Operating temperature range (C) Type Rating Package Group
TPS61071 Order now 0.9     5.5     1.8     5.5     0.7     1     960     1440     0.019     Synchronous Rectification     100     -40 to 85     Converter     Catalog     SOT-23-THIN | 6    
TPS61070 Order now 0.9     5.5     1.8     5.5     0.7     1     960     1440     0.019     Synchronous Rectification     100     -40 to 85     Converter     Catalog     SOT-23-THIN | 6    
TPS61072 Samples not available 0.9     5.5     1.8     5.5     0.7     1     480     720     0.019     Synchronous Rectification     100     -40 to 85     Converter     Catalog     SOT-23-THIN | 6    
TPS61073 Samples not available 0.9     5.5     1.8     5.5     0.7     1     960     1440     0.019     Synchronous Rectification     100     -40 to 85     Converter     Catalog     SOT-23-THIN | 6