TPS61086 (ACTIVE) 18.5V PFM/PWM High Efficiency Step-Up DC-DC Converter with 2.0 A Switch

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS61086 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 25 Aug 2011
TPS61086 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 25 Aug 2011
TPS61086 PSpice Transient Model (Rev. A) PSpice Model ZIP 10 Sep 2010

Design kits & evaluation modules (1)

Name Part# Type
TPS61086EVM-526 Evaluation Module TPS61086EVM-526 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61086

  Min   Max Range
Vin  V 2.3 to 6.0V
Vout  V 2.8 to 18.5V
Iout  A ≤ 2.6A
Ambient Temp  °C -40 to 125°C