TPS61087-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 2.5V to 6V Input Range, 650kHz / 1.2MHz, 3.2A Boost Converter

 

Models (4)

Title Category Type Date
Export TINA-TI Transient Spice Model from WEBENCH (Rev. A) TINA-TI Spice Model PDF 06 Nov 2015
TPS61087 TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 26 Oct 2011
TPS61087 TINA-TI Transient Reference Design TINA-TI Reference Design TSC 26 Oct 2011
TPS61087 PSpice Transient Model (Rev. A) PSpice Model ZIP 10 Sep 2010

Design kits & evaluation modules (1)

Name Part# Type
TPS61087 Evaluation Module TPS61087EVM-317 Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61087-Q1

  Min   Max Range
Vin  V 2.5 to 6.0V
Vout  V 3 to 18.5V
Iout  A ≤ 3.2A
Ambient Temp  °C -40 to 125°C