TPS61088-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive 10-A 2.7-V to 12-V Synchronous Boost Converter

 

Models (1)

Title Category Type Date
TPS61088 PSpice Transient Model PSpice Model ZIP 11 May 2015

Design kits & evaluation modules (1)

Name Part# Type
Boost converter evaluation module for TPS61088-Q1 TPS61088Q1EVM-037 Evaluation Modules & Boards

Reference designs

Back-up battery power reference design for automotive emergency calling applications

This back-up power reference design is for automotive E-Call application. It uses one cell LiFePO4 as the backup battery. The minimum backup battery voltage can be down to 2 V with boost converter TPS61088-Q1; the maximum output power can be 8 V/1.7A. This reference design is low-cost, high (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61088-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer TPS61088-Q1

  Min   Max Range
Vin  V 2.7 to 12.0V
Vout  V 4.5 to 12.6V
Iout  A ≤ 10A
Ambient Temp  °C -40 to 130°C